Where durable, long-lasting and cost-effective non-commodity metal ceilings are required, Nelson Architectural has provided solutions for commercial, institutional and transportation facilities across North America. What makes Nelson's metal ceiling systems different from commodity-type systems is our unique fabricating capabilities that enable us to provide a wide variety of design options, from endless size or geometry variations, to material thickness and finishes.
Metal ceiling panels are available in a variety of metal alloys best suited for the intended application and typically range from .032 up to .125 inches in thickness. The most common alloys are 3003-H14 for aluminum and T-304 for stainless steel panels. For optimal results, panels intended for anodizing plain (Mill) or brushed finishes generally require the use of a 5005-H34 alloy.
In addition to the aforementioned options, baked powder enamel, and two and three-coat fluoropolymer paints are commonly used to enhance the appearance of our panels. Nelson also offers a wide range of linear, non-directional and selective brushed finishes, particularly in stainless steel, as well as faux-wood options like our exclusive Ourborite™ finish.