Rated 5 based on 1 product reviews
SAF

Perimeter Systems Division & Metal Fabrication, Distribution and Finishing

CONTACT INFO
14100 Veterans Memorial Hwy.
Villa Rica, GA 30180
Toll Free: 800-241-7429
Phone:
Request for information SAF Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
SAF > PRODUCT > Concealed Gutter Drains

Concealed Gutter Drains are available with cast iron bowls, cast flashing clamps,cast or brass leaf grates, and a anodized aluminum receiver. This type drain is assembled in the field. Cast drains are available with 2′′, 3′′, 4′′ & 6" threaded female outlets. Custom fully welded aluminum concealed drains also available.

- Hide Gallery
Concealed Gutter Drains

Specifications for Concealed Gutter Drains
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Concealed Gutter Drains
Videos for Concealed Gutter Drains
SAF video of Albright Office Park, Royal Glass Company SAF West
2019-01-09T00:00:00+00:00Z
(SAF) request for information
SAF video of Extruded Cornice
2019-01-09T00:00:00+00:00Z
(SAF) request for information
SAF video of How to Replace a Single RainScreen Panel with the SAF Simple Fix Kit
2019-01-09T00:00:00+00:00Z
(SAF) request for information
SAF video of SAF METAL Fabrication
2019-01-09T00:00:00+00:00Z
(SAF) request for information
SAF video of Series 4000 Installation
2019-01-09T00:00:00+00:00Z
(SAF) request for information
SAF video of Terre Retail
2019-01-09T00:00:00+00:00Z
(SAF) request for information