X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Clay, Concrete, Stone Coated Steel and Composite Roofing
CONTACT INFO
2801 Post Oak Suite 600
Houston
, TX
77056
Toll Free:
800-658-8004
Phone:
https://westlakeroyalroofing.com
Request for information
Westlake Royal Roofing Solutions
Contact Us / RFI
USA reps
CONTENT
SOCIAL
Westlake Royal Roofing Solutions
>
PRODUCT
>
Concrete Standard Weight Tiles - Boosted Barcelona
Concrete Standard Weight Tiles - Boosted Barcelona
Boosted Barcelona is an available application of Barcelona which creates the appearance of a mortar-boosted tile. This Old World Decorative tile is easy to install and is offered in the same colors as Barcelona.
- Hide Gallery
Concrete Standard Weight Tiles
Boosted Barcelona
1
BIM
CAD
Specs
Specwizards
Catalogs
Videos
Revit BIM Files for Concrete Standard Weight Tiles - Boosted Barcelona
High Profile Concrete Tiles
CAD Drawings for Concrete Standard Weight Tiles - Boosted Barcelona
Cool Roof System Low Profile Tiles
download:
DWG
view:
PDF
Batten Layout Options
download:
DWG
view:
PDF
MC-01 ID Roof Areas
download:
DWG
view:
PDF
MC-01A Single Layer Underlayment
download:
DWG
view:
PDF
MC-01B Double Layer Underlayment
download:
DWG
view:
PDF
MC-02 Vent Pipe Flashing
download:
DWG
view:
PDF
MC-03 Valley Underlayment
download:
DWG
view:
PDF
MC-03A Valley Underlayment
download:
DWG
view:
PDF
MC-05 Counter Batten Install System
download:
DWG
view:
PDF
MC-06 Vertical Battens Deep Valley
download:
DWG
view:
PDF
MC-06A Vertical Battens Standard Valley Hip
download:
DWG
view:
PDF
MC-07 Establish Vertical Alignment
download:
DWG
view:
PDF
MC-08A Roof Layout Quick Reference
download:
DWG
view:
PDF
MC-09 Loading Guide Example
download:
DWG
view:
PDF
MC-10 Down Slope Eave Details
download:
DWG
view:
PDF
MC-10A Raised Fascia
download:
DWG
view:
PDF
MC-10B Eave Fascia Flush Wall Zero Overhang
download:
DWG
view:
PDF
MC-10C Low Slope Eave Detail
download:
DWG
view:
PDF
MC-10D Double Lap Tile Non-Interlock
download:
DWG
view:
PDF
MC-11 Headwall Flashing
download:
DWG
view:
PDF
MC-11A Down Slope Eave
download:
DWG
view:
PDF
MC-12 Pan Flashing at Roof to Sidewall Zbar
download:
DWG
view:
PDF
MC-12A Pan Flashing at Roof to Sidewall
download:
DWG
view:
PDF
MC-12B Metal Flashing Examples
download:
DWG
view:
PDF
MC-12C Boxed In Soffit
download:
DWG
view:
PDF
MC-13 Side Wall Detail Clay Stile
download:
DWG
view:
PDF
MC-13A Side Wall Detail Clay 2Pc
download:
DWG
view:
PDF
MC-14 Chimney Flashing Pan
download:
DWG
view:
PDF
MC-14A Chimney Flashing Step
download:
DWG
view:
PDF
MC-15A Chimney Cricket Step
download:
DWG
view:
PDF
MC-16 Skylight Underlayment Detail
download:
DWG
view:
PDF
MC-16A Skylight Flashing Pan
download:
DWG
view:
PDF
MC-16B Skylight Step Flashing
download:
DWG
view:
PDF
MC-17 Open Valley
download:
DWG
view:
PDF
MC-17A Three Rib Valley Metal
download:
DWG
view:
PDF
MC-17B Valley Metal Deep Through
download:
DWG
view:
PDF
MC-17C Valley Transitions
download:
DWG
view:
PDF
MC-17D Boxed In Soffit
download:
DWG
view:
PDF
MC-18 Hip and Ridge Optional
download:
DWG
view:
PDF
MC-18A Hip and Ridge
download:
DWG
view:
PDF
MC-18B Vented Ridge
download:
DWG
view:
PDF
MC-18C Parapet Or Mansard
download:
DWG
view:
PDF
MC-19 Rake Flashing Counter Batten
download:
DWG
view:
PDF
MC-19A Rake Flashing - Counter Batten System
download:
DWG
view:
PDF
MC-19A Rake Flashing Examples
download:
DWG
view:
PDF
MC-19B Rake Tile Installation
download:
DWG
view:
PDF
MC-20 Gable Eave Installation Barrel
download:
DWG
view:
PDF
MC-20A Gable Eave Installation
download:
DWG
view:
PDF
MC-21 Roof Vents Off Ridge
download:
DWG
view:
PDF
MC-22 Slope Change Applications
download:
DWG
view:
PDF
MC-23 Gutters
download:
DWG
view:
PDF
Batten 6in Valley
download:
DWG
view:
PDF
Batten Closed 6in Valley
download:
DWG
view:
PDF
Batten Eave Metal
download:
DWG
view:
PDF
Batten Eave with Gutter
download:
DWG
view:
PDF
Batten Fastening
download:
DWG
view:
PDF
Batten Headwall with Top Bird Stop
download:
DWG
view:
PDF
Batten Headwall with Z-Bar
download:
DWG
view:
PDF
Batten Hip
download:
DWG
view:
PDF
Batten Non-Vented Ridge
download:
DWG
view:
PDF
Batten Panel Fastening
download:
DWG
view:
PDF
Batten Pipe Flashing
download:
DWG
view:
PDF
Batten Rake - Gable CAP Mission and Shake
download:
DWG
view:
PDF
Batten Rake - Gable with Trim Cap Rake Metal
download:
DWG
view:
PDF
Batten Ridge Riser
download:
DWG
view:
PDF
Batten Spacing
download:
DWG
view:
PDF
Batten Stepped Down Eave
download:
DWG
view:
PDF
Batten Tile Pan
download:
DWG
view:
PDF
Batten Valley with Batten Matrix
download:
DWG
view:
PDF
Batten Vented Ridge
download:
DWG
view:
PDF
Pitch Changes to Steeper
download:
DWG
view:
PDF
Counter-Batten - Batten Spacing
download:
DWG
view:
PDF
Counter-Batten 6in Valley
download:
DWG
view:
PDF
Counter-Batten Batten Fastening
download:
DWG
view:
PDF
Counter-Batten Eave Metal
download:
DWG
view:
PDF
Counter-Batten Eave with Gutter
download:
DWG
view:
PDF
Counter-Batten Headwall with Z-Bar
download:
DWG
view:
PDF
Counter-Batten Hip
download:
DWG
view:
PDF
Counter-Batten Non-Vented Ridge
download:
DWG
view:
PDF
Counter-Batten Panel Fastening
download:
DWG
view:
PDF
Counter-Batten Pipe Flashing
download:
DWG
view:
PDF
Counter-Batten Rake - Gable CAP Mission and Shake
download:
DWG
view:
PDF
Counter-Batten Rake - Gable with Trim Cap Rake Metal
download:
DWG
view:
PDF
Counter-Batten Stepped Down Eave
download:
DWG
view:
PDF
Counter-Batten Tile Pan
download:
DWG
view:
PDF
Counter-Batten Valley with Batten Matrix
download:
DWG
view:
PDF
Counter-Batten Vented Ridge
download:
DWG
view:
PDF
Direct-to-Deck 5 V Valley
download:
DWG
view:
PDF
Direct-to-Deck Eave with Metal Riser Over Existing Shingles
download:
DWG
view:
PDF
Direct-to-Deck Eave with Metal Riser and Drip-Edge
download:
DWG
view:
PDF
Direct-to-Deck Eave with Wood Riser
download:
DWG
view:
PDF
Direct-to-Deck Headwall with Z-Bar
download:
DWG
view:
PDF
Direct-to-Deck Hip
download:
DWG
view:
PDF
Direct-to-Deck Non-Vented Ridge
download:
DWG
view:
PDF
Direct-to-Deck Pipe Flashing
download:
DWG
view:
PDF
Direct-to-Deck Pitch Changes to Steeper
download:
DWG
view:
PDF
Direct-to-Deck Rake - Gable CAP Mission and Shake
download:
DWG
view:
PDF
Direct-to-Deck Rake - Gable with Rake Trim Metal
download:
DWG
view:
PDF
Direct-to-Deck Rake - Gable with Trim Cap Rake Metal
download:
DWG
view:
PDF
Direct-to-Deck Stepped Down Eave
download:
DWG
view:
PDF
Direct-to-Deck Tile Pan
download:
DWG
view:
PDF
Direct-to-Deck Valley Two Piece
download:
DWG
view:
PDF
Specifications for Concrete Standard Weight Tiles - Boosted Barcelona
07 32 16
Concrete Roof Tile
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Specwizards for Concrete Standard Weight Tiles - Boosted Barcelona
Concrete Roof Tile
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Catalogs for Concrete Standard Weight Tiles - Boosted Barcelona
Videos for Concrete Standard Weight Tiles - Boosted Barcelona
Westlake Royal Roofing Solutions video of US Tile VDC 2022
2023-02-07T00:00:00+00:00Z
US Tile VDC 2022
(Westlake Royal Roofing Solutions)
request for information
Westlake Royal Roofing Solutions video of Unified Steel VDC 2022
2023-02-07T00:00:00+00:00Z
Unified Steel VDC 2022
(Westlake Royal Roofing Solutions)
request for information
Westlake Royal Roofing Solutions video of WRRS Video Ad 30
2023-02-07T00:00:00+00:00Z
WRRS Video Ad 30
(Westlake Royal Roofing Solutions)
request for information
Westlake Royal Roofing Solutions video of Westlake PCBC Visualizer Video
2023-02-07T00:00:00+00:00Z
Westlake PCBC Visualizer Video
(Westlake Royal Roofing Solutions)
request for information
Westlake Royal Roofing Solutions video of Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
2023-02-07T00:00:00+00:00Z
Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
(Westlake Royal Roofing Solutions)
request for information