Boral Roofing
undefined by Boral Roofing
Clay, Concrete, Stone Coated Steel And Composite Roofing
CONTACT INFO
CONTENT
Concrete Standard Weight Tiles > PRODUCT > Concrete Standard Weight Tiles - Barcelona
Concrete Standard Weight Tiles
Barcelona is reminiscent of the Spanish roofs found on early missions in Southern California, dramatically capturing the beautiful, rustic appearance of the Old World.
Rated 5 based on 1 product reviews

Revit BIM Files for Concrete Standard Weight Tiles - Barcelona

High Profile Concrete Tiles BIM family
High Profile Concrete Tiles

Download Revit Family Files:

or, download:

CAD Detail Files for Concrete Standard Weight Tiles - Barcelona

MONARCH CIELO S1
image/vnd.dwg download: view:
ONE PIECE S1
image/vnd.dwg download: view:
TWO PIECE MISSION S1
image/vnd.dwg download: view:
TWO PIECE MISSION S2
image/vnd.dwg download: view:
TWO PIECE MISSION S3
image/vnd.dwg download: view:
TWO PIECE MISSION S4
image/vnd.dwg download: view:
TWO PIECE MISSION S5
image/vnd.dwg download: view:
ONE PIECE S2
image/vnd.dwg download: view:
Cool Roof System Low Profile Tiles
image/vnd.dwg download: view:
Batten Layout Options
image/vnd.dwg download: view:
Boxed In Soffit MC-12C
image/vnd.dwg download: view:
Boxed In Soffit MC-17D
image/vnd.dwg download: view:
Chimmeny Cricket Step MC-15A
image/vnd.dwg download: view:
Chimmeny Flashing Pan MC-14
image/vnd.dwg download: view:
Chimmeny Flashing Step MC-14A
image/vnd.dwg download: view:
Counter Batten Install System MC-05
image/vnd.dwg download: view:
Double Lap Tile Non-Interlock MC-10D
image/vnd.dwg download: view:
Double Layer Underlayment MC-01B
image/vnd.dwg download: view:
Down Slope Eave Details MC-10
image/vnd.dwg download: view:
Down Slope Eave MC-11A
image/vnd.dwg download: view:
Eave Fascia Flush Wall Zero Overhang MC-10B
image/vnd.dwg download: view:
Establish Verticle Alignment MC-07
image/vnd.dwg download: view:
Gable Eave Installation Barrel MC-20
image/vnd.dwg download: view:
Gable Eave Installation MC-20A
image/vnd.dwg download: view:
Gutters MC-23
image/vnd.dwg download: view:
Headwall Flashing MC-11
image/vnd.dwg download: view:
Hip and Ridge MC-18A
image/vnd.dwg download: view:
Hip and Ridge Optional MC-18
image/vnd.dwg download: view:
ID Roof Areas MC-01
image/vnd.dwg download: view:
Loading Guide Example MC-09
image/vnd.dwg download: view:
Low Slope Eave Detail MC-10C
image/vnd.dwg download: view:
Metal Flashing Examples MC-12B
image/vnd.dwg download: view:
Open Valley MC-17
image/vnd.dwg download: view:
Pan Flashing at Roof to Sidewall MC-12A
image/vnd.dwg download: view:
Pan Flashing at Roof to Sidewall Zbar MC-12
image/vnd.dwg download: view:
Parapet Or Mansard MC-18C
image/vnd.dwg download: view:
Rake Flashing Counter Batten MC-19
image/vnd.dwg download: view:
Rake Flashing Examples MC-19A
image/vnd.dwg download: view:
Rake Tile Installation MC-19B
image/vnd.dwg download: view:
Rasied Fascia MC-10A
image/vnd.dwg download: view:
Roof Layout Quick Reference MC-08A
image/vnd.dwg download: view:
Roof Vents Off Ridge MC-21
image/vnd.dwg download: view:
Side Wall Detail Clay 2Pc MC-13A
image/vnd.dwg download: view:
Side Wall Detail Clay Stile MC-13
image/vnd.dwg download: view:
Single Layer Underlayment MC-01A
image/vnd.dwg download: view:
Skylight Flashing Pan MC-16A
image/vnd.dwg download: view:
Skylight Step Flashing MC-16B
image/vnd.dwg download: view:
Skylight Underlayment Detail MC-16
image/vnd.dwg download: view:
Slope Change Applications MC-22
image/vnd.dwg download: view:
Three Rib Valley Metal MC-17A
image/vnd.dwg download: view:
Valley Metal Deep Through MC-17B
image/vnd.dwg download: view:
Valley Transitions MC-17C
image/vnd.dwg download: view:
Valley Underlayments MC-03
image/vnd.dwg download: view:
Valley Underlayments MC-03A
image/vnd.dwg download: view:
Vent Pipe Flashing MC-02
image/vnd.dwg download: view:
Vented Ridge MC-18B
image/vnd.dwg download: view:
Verticle Battens Deep Valley MC-06
image/vnd.dwg download: view:
Verticle Battens Standard Valley Hip MC-06A
image/vnd.dwg download: view:
Barrel Vault Birdstop 3.75"
image/vnd.dwg download: view:
Barrel Vault Birdstop 5"
image/vnd.dwg download: view:
Drip Edge
image/vnd.dwg download: view:
End Disk 6 in
image/vnd.dwg download: view:
Fascia 3.5" x 79"
image/vnd.dwg download: view:
Fascia 5.0" x 79"
image/vnd.dwg download: view:
Flat Sheet (18" x 54")
image/vnd.dwg download: view:
Gutter Riser
image/vnd.dwg download: view:
Head Side Wall (110 Deg)
image/vnd.dwg download: view:
Pipe Jack Tray
image/vnd.dwg download: view:
Rake Channel
image/vnd.dwg download: view:
Rake Cover
image/vnd.dwg download: view:
Rake Roof-To-Wall
image/vnd.dwg download: view:
Short Course Cleat
image/vnd.dwg download: view:
Sidewall Underpan
image/vnd.dwg download: view:
Starter Strip (Granite Ridge)
image/vnd.dwg download: view:
Top Row Barrel Vault Birdstop
image/vnd.dwg download: view:
Trim Cap Rake Metal
image/vnd.dwg download: view:
Valley 2-PC
image/vnd.dwg download: view:
Valley Center Cover
image/vnd.dwg download: view:
Valley Five V - Closed Hem
image/vnd.dwg download: view:
Valley Open
image/vnd.dwg download: view:
Z-Bar Attachment
image/vnd.dwg download: view:
Z-Bar Large
image/vnd.dwg download: view:

Specifications for Concrete Standard Weight Tiles - Barcelona

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for Concrete Standard Weight Tiles - Barcelona

07 32 16 |
BusinessApplication
Building Construction Specifications

Catalogs for Concrete Standard Weight Tiles - Barcelona

Videos for Concrete Standard Weight Tiles - Barcelona

Boral Roofing video of Boral Roofing SpecWizard for Roof Tile
2015-01-28
Boral Roofing video of Boral Steel Stone Coated Roofing Products
2018-05-28