X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Vinyl Siding, Windows & Doors
CONTACT INFO
3773 State Rd.
Cuyahoga Falls
, OH
44223
Toll Free:
800-922-6009
Phone:
330-922-5350
http://www.alside.com
Request for information
Alside
Contact Us / RFI
USA reps
CONTENT
SOCIAL
Alside
>
PRODUCT
>
Conquest® Quality Vinyl Siding
Conquest® Quality Vinyl Siding
Features and Benefits
Available in 4-1/2" clapboard and dutch lap profiles
.040 thickness (nominal)
An occasional rinse with a garden hose will keep Coventry''''s natural cedar grain texture and low-gloss finish beautiful year after year
Lifetime Transferable Warranty
- Hide Gallery
CAD
Specs
Specwizards
Videos
Data Sheets
CAD Drawings for Conquest® Quality Vinyl Siding
1 1/2" J-channel
download:
DWG
view:
PDF
1 1/4" J-channel
download:
DWG
view:
PDF
1/2" J-channel
download:
DWG
view:
PDF
3/4" J-channel
download:
DWG
view:
PDF
5/8" J-channel
download:
DWG
view:
PDF
Wide Faced J-channel
download:
DWG
view:
PDF
3/4" F-channel
download:
DWG
view:
PDF
5/8" F-channel
download:
DWG
view:
PDF
3/4" H-molding
download:
DWG
view:
PDF
3 1/2" Lineal
download:
DWG
view:
PDF
5" Lineal
download:
DWG
view:
PDF
3/4" Inside Corner
download:
DWG
view:
PDF
3/4" x 3.00" Outside Corner Post
download:
DWG
view:
PDF
3/4" x 4.00" Outside Corner Post
download:
DWG
view:
PDF
45 degree Outside Corner Post
download:
DWG
view:
PDF
3/4" x 7.00" Fluted Outside Corner Post
download:
DWG
view:
PDF
5" Fluted Lineal
download:
DWG
view:
PDF
8" Fascia
download:
DWG
view:
PDF
Architectural Shakes
download:
DWG
view:
PDF
Board and Batten Siding
download:
DWG
view:
PDF
Charter Oak Clapboard Siding, double 4 1/2"
download:
DWG
view:
PDF
Charter Oak Clapboard Siding, double 4 1/2", matte finish
download:
DWG
view:
PDF
Charter Oak Dutchlap Siding, double 4 1/2"
download:
DWG
view:
PDF
Conquest Clapboard Siding, double 4 1/2"
download:
DWG
view:
PDF
Conquest Clapboard Siding, triple 3"
download:
DWG
view:
PDF
Conquest Dutchlap Siding, double 4 1/2"
download:
DWG
view:
PDF
Odyssey Plus Clapboard Siding, double 4"
download:
DWG
view:
PDF
Odyssey Plus Clapboard Siding, double 5"
download:
DWG
view:
PDF
Odyssey Plus Dutchlap Siding, double 4"
download:
DWG
view:
PDF
Odyssey Plus Dutchlap Siding, double 5"
download:
DWG
view:
PDF
Custom Crown Molding
download:
DWG
view:
PDF
Alliance T4 12" Soffit
download:
DWG
view:
PDF
Charter Oak Soffit reinforced lock
download:
DWG
view:
PDF
Greenbriar 8" Beaded Soffit
download:
DWG
view:
PDF
New Constructionn Starter Strip
download:
DWG
view:
PDF
Beaded Corner Starter
download:
DWG
view:
PDF
Fluted Corner Starter
download:
DWG
view:
PDF
Retrofit Starter Strip
download:
DWG
view:
PDF
Double Finish Trim
download:
DWG
view:
PDF
Finish Trim (undersill)
download:
DWG
view:
PDF
Soffit Crown Molding
download:
DWG
view:
PDF
Super Span Vertical 10" soffit/siding
download:
DWG
view:
PDF
Williamsport Colonial Siding, beaded 6 1/2"
download:
DWG
view:
PDF
Specifications for Conquest® Quality Vinyl Siding
07 46 33
Vinyl Siding and Soffits
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Specwizards for Conquest® Quality Vinyl Siding
Vinyl Siding and Soffits
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Videos for Conquest® Quality Vinyl Siding
Alside video of ASCEND® Composite Cladding for homeowners
2020-09-29T00:00:00+00:00Z
ASCEND® Composite Cladding for homeowners
(Alside)
request for information
Alside video of Alside 65th Anniversary
2014-07-23T00:00:00+00:00Z
Alside 65th Anniversary
(Alside)
request for information
Alside video of Alside Mezzo®
2017-04-17T00:00:00+00:00Z
Alside Mezzo®
(Alside)
request for information
Alside video of Alside Prodigy® Beauty
2017-04-17T00:00:00+00:00Z
Alside Prodigy® Beauty
(Alside)
request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - Energy-Efficiency
2017-04-17T00:00:00+00:00Z
Alside Prodigy® Insulated Vinyl Siding - Energy-Efficiency
(Alside)
request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - Peace of Mind
2017-04-17T00:00:00+00:00Z
Alside Prodigy® Insulated Vinyl Siding - Peace of Mind
(Alside)
request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - Strength and Durability
2017-04-17T00:00:00+00:00Z
Alside Prodigy® Insulated Vinyl Siding - Strength and Durability
(Alside)
request for information
Alside video of Alside SpecWizards for Vinyl Siding, Soffits and Windows
2017-04-17T00:00:00+00:00Z
Alside SpecWizards for Vinyl Siding, Soffits and Windows
(Alside)
request for information
Alside video of Alside Window Manufacturing - Capital Investments
2017-04-17T00:00:00+00:00Z
Alside Window Manufacturing - Capital Investments
(Alside)
request for information
Alside video of Alside Window Manufacturing - On Time Delivery
2017-04-17T00:00:00+00:00Z
Alside Window Manufacturing - On Time Delivery
(Alside)
request for information
Alside video of Alside Window Manufacturing - Quality Improvements
2017-04-17T00:00:00+00:00Z
Alside Window Manufacturing - Quality Improvements
(Alside)
request for information
Alside video of Easy Installation & Curb Appeal with ASCEND Composite Cladding & Mezzo Replacement Window Systems.
2023-04-17T00:00:00+00:00Z
Easy Installation & Curb Appeal with ASCEND Composite Cladding & Mezzo Replacement Window Systems.
(Alside)
request for information
Alside video of Mezzo CoreFX'
2017-04-17T00:00:00+00:00Z
Mezzo CoreFX'
(Alside)
request for information
Alside video of Mezzo Defense-Tek'
2017-04-17T00:00:00+00:00Z
Mezzo Defense-Tek'
(Alside)
request for information
Alside video of Mezzo EdgeForce'
2017-04-17T00:00:00+00:00Z
Mezzo EdgeForce'
(Alside)
request for information
Alside video of Mezzo Forecaster'
2017-04-17T00:00:00+00:00Z
Mezzo Forecaster'
(Alside)
request for information
Alside video of Mezzo Gatekeeper'
2017-04-17T00:00:00+00:00Z
Mezzo Gatekeeper'
(Alside)
request for information
Alside video of Mezzo Ocular '
2017-04-17T00:00:00+00:00Z
Mezzo Ocular '
(Alside)
request for information
Alside video of Satinwood Select Steel Siding
2017-04-17T00:00:00+00:00Z
Satinwood Select Steel Siding
(Alside)
request for information
Alside video of Window Manufacturing - Quality
2017-04-17T00:00:00+00:00Z
Window Manufacturing - Quality
(Alside)
request for information
Datasheets for Conquest® Quality Vinyl Siding
Vinyl Siding, Soffit, Window Lineals, Fencing and Accessories - SDS
Download DATASHEET
request for information