LaCantina Doors
undefined by LaCantina Doors
Folding, Sliding And Swing Doors
CONTACT INFO
LaCantina Doors > PRODUCT > Contemporary Clad Bifold Doors
Contemporary Clad Bifold Doors

The Contemporary Clad boasts style without compromising performance. Featuring a low maintenance aluminum exterior with multiple profile designs and the natural warmth of a wood interior, the Contemporary Clad complements any architectural style and window package. Perfectly proportioned, the Contemporary Clad provides a beautiful aesthetic and increased thermal performance resulting in our most energy efficient system.

  • Signature narrow 2 15/16" stiles & rail profile
  • 2 1/4" thick engineered panels providing greater thermal efficiency
  • Available in square or sculpted profiles to suit any architectural style
  • Anodized and painted standard finishes with custom color options available
  • Fully concealed locking mechanism requiring no surface mounted flush bolts
  • High quality engineered wood for strength & performance
  • Heavy gauge extruded aluminum clad exterior provides durability and low maintenance
  • Sill options that suit weather exposure or flush floor transitions from inside to outside
  • 7 1/2" and 10" bottom rail options for French door look
  • Simulated divided lites available
  • Stainless or bronze hardware packages
  • Vertical grain Douglas fir and mahogany wood species in stock or custom order any species, including FSC certified woods
  • Unlimited configurations up to 65' wide with inswing or outswing flexibility
  • Up to 20 panels, 10 in each direction
  • Range of commercial options including panic hardware and ADA thresholds
  • Combine with our screen systems for year round comfort


Click here for Clad-Wood Bifold Technical Resources


Rated 5 based on 1 product reviews