Rated 5 based on 1 product reviews
MARCO

Classroom and Office Furniture

CONTACT INFO
5400 Doniphan Dr.
Neosho, MO 64850
Toll Free: 888-627-2601
Phone: 417-455-9663
Request for information MARCO Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Catalogs / Brochures
LEED data
SOCIAL
MARCO > PRODUCT > Conversation Station - Sonik®

Our new Conversation Station provides a comfy and durable seating space for studying or conversing with a friend or colleague!

Features

  • Wood Base

  • Foam Pad

  • Solid Wood Legs

  • Upholstery: High Durability Vinyl

  • 3-shelf cabinet made with 3/4" TFL panels

  • Overall Height: 34.8″

  • Overall Depth: 30"

  • Overall Width: 59"

  • Weight: 119.6 lbs.



Request a Quote

- Hide Gallery
Conversation Station

Conversation Station  

Sonik®  
1

CAD Drawings for Conversation Station - Sonik®
99 ED111 Soft Seating
download: view:
Catalogs for Conversation Station - Sonik®