Moderco Inc.
Moderco Inc.
Acoustic Operable Partitions
CONTACT INFO
115 de Lauzon
Boucherville, QC, Canada J4B 1E7
Toll Free: 800-363-3150
Phone: 450-641-3150
Request for information Moderco Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
SOCIAL
Moderco Inc. > PRODUCT > Crystal 200

Crystal is a double glazed acoustically rated full height glass wall system. Built upon the 45 year time proven platform of a steel reinforced structural frame Crystal provides visual clarity as well as a laboratory tested STC of 44. It is available in single and paired panel configurations in standard heights of 12'3" (higher upon special request - contact Moderco). A multitude of frame finishes, anodized or powder coated complements glass options such as acid etched, sand blasted, frosted, etched designs, custom applications in addition to clear see through. And if privacy is a requirement remote controlled internal electrically operated tilting horizontal blinds are available. Locking the panels in place without the need for floor bolts are provided by the use of mechanical top and bottom acoustic seals operated by a removable key thus eliminating use by unauthorized people. Crystal is your only choice when it comes to an acoustical glass partition system.

Rated 5 based on 1 product reviews
- Hide Gallery
Crystal 200

Revit BIM Files for Crystal 200

Wall Panels: Operable Partition: Crystal Series

Wall Panels: Operable Partition: Crystal Series Door Single

Wall Panels: Operable Partition: Crystal Series Work Surface

CAD Drawings for Crystal 200
Crystal 200 - 240
download: view:
Crystal 200 - 241 Automatic Seals
download: view:
Crystal 200 - 241 Manual Seals
download: view:
Crystal 200 - 242
download: view:
Specifications for Crystal 200
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Crystal 200
Videos for Crystal 200
Moderco Inc. video of Corporate
2012-10-26
(Moderco Inc.) request for information