Rated 5 based on 1 product reviews
Seton Identification Products

Pipe Markers, Valve Tags, and Outdoor Pipe Markers

CONTACT INFO
2491 Wehrle Dr.
Williamsville, NY 14221
Toll Free: 855-438-6902
Phone:
Request for information Seton Identification Products Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Seton Identification Products > PRODUCT > Custom Engraved Phenolic Plastic Nameplates

These electrically non-conductive and scratch-resistant nameplates are made of a rigid 1/16” plastic, making them ideal for indoor electrical equipment. Text is permanently engraved into the surface for easy visualization as well. The nameplates conform to Military Standard LP 387A Type L.D.P. LP 509 and feature the following:

● Withstand temperatures up to 200°F

● Available in 4 color options

● All sizes are sold with adhesive backing, mounting holes, or no mounting options


- Hide Gallery
Custom Engraved Phenolic Plastic Nameplates

Specifications for Custom Engraved Phenolic Plastic Nameplates
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Custom Engraved Phenolic Plastic Nameplates
Videos for Custom Engraved Phenolic Plastic Nameplates
Seton Identification Products video of How Our Contractor Specialists Can Help You
2019-04-17T00:00:00+00:00Z
(Seton Identification Products) request for information
Seton Identification Products video of How to Install Our Three Best Selling Pipe Markers
2019-04-17T00:00:00+00:00Z
(Seton Identification Products) request for information
Seton Identification Products video of How to Order Exactly the Right Number of Pipe Markers for Your Project
2019-04-17T00:00:00+00:00Z
(Seton Identification Products) request for information
Seton Identification Products video of How to Organize your Entire Pipe Marking Project Effortlessly
2019-04-17T00:00:00+00:00Z
(Seton Identification Products) request for information
Seton Identification Products video of How to get Approval For Your Project with Pipe & Valve Submittal Documents
2019-04-16T00:00:00+00:00Z
(Seton Identification Products) request for information