Rated 5 based on 1 product reviews
MarShield - Div. of Mars Metal Co.

Radiation Shielding

CONTACT INFO
4140 Morris Dr.
Burlington, ON, Canada L7L 5L6
Toll Free: 800 381-5335
Request for information MarShield - Div. of Mars Metal Co. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL

MarShield manufactures a wide range of Custom Designed Laboratory Lead-Lined Furniture. Each cabinet can be designed to your exact requirements. All standard cabinets are available with your choice in lead shielding '- 1/4'", 1/2'" and 1'" (custom thickness available up to 4'"). New - Upon receipt of a Cabinet order, we will provide you with a fully functional Autodesk/AutoCAD 3-D cabinet drawing.


Standard Lead Cabinets Gallery
Cabinet Quotation Information and Considerations
Get A Quote



- Hide Gallery
Custom Lead Lined Furniture

CAD Drawings for Custom Lead Lined Furniture

LEAD-LINED DECAY CABINETS - MS-DC  

MS-DC-05/30.5-24-36.5- 0.50” Lead Shielding, 1,555 lbs Total Weight
download: view:
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download: view:
MS-DC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,830 lbs Total Weight
download: view:
MS-DC-25/30.5-24-36.5- 0.25” Lead Shielding, 1,027 lbs Total Weight
download: view:

LEAD-LINED DECAY AND STORAGE CABINETS - MS-DSC  

MS-DSC-05/36.5.5-24-36.5 - 0.50” Lead Shielding, 1,965 lbs Total Weight
download: view:
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download: view:
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download: view:
MS-DSC-25/36.5.5-24-36.5 - 0.25” Lead Shielding, 1,360 lbs Total Weight
download: view:

LEAD-LINED PREPARATION ENCLOSURE BASE CABINET - MS-PEBC  

MS-PEBC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,750 lbs Total Weight
download: view:
MS-PEBC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,230 lbs Total Weight
download: view:
MS-PEBC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,130 lbs Total Weight
download: view:

LEAD-LINED WASTE AND STORAGE CABINETS - MS-WSC  

MS-WSC-05/36.5-24-36.5 - 0.50” Lead Shielding, 1,880 lbs Total Weight
download: view:
MS-WSC-1.0/36.5-24-36.5 - 1.0” Lead Shielding, 3,380 lbs Total Weigh
download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download: view:
MS-WSC-25/36.5-24-36.5 - 0.25” Lead Shielding, 1,275 lbs Total Weight
download: view:

LEAD-LINED WASTE CABINETS - MS-WC  

MS-WC-05/30.5-24-36.5 - 0.50” Lead Shielding, 1,465 lbs Total Weight
download: view:
MS-WC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,745 lbs Total Weight
download: view:
MS-WC-25/30.5-24-36.5 - 0.25” Lead Shielding, 927 lbs Total Weight
download: view:
MS-WC-25/30.5-24-36.5 - 0.25” Lead Shielding, 927 lbs Total Weight
download: view:

LEAD-LINED UNIT DOSE CABINETS - MS-UDC  

MS-UDC-05/30.5-24-36.5 - 0.50” Lead Shielding, 1,665 lbs Total  Weight
download: view:
MS-UDC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 2,940 lbs Total Weight
download: view:
MS-UDC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,145 lbs Total  Weight
download: view:
MS-UDC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,145 lbs Total  Weight
download: view:

LEAD-LINED RADIOISOTOPE STORAGE CABINETS - MS-RSC  

MS-RSC-05/30.5-24-36.5 - 0.50” Lead Shielding, 2,145 lbs Total Weight
download: view:
MS-RSC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 3,325 lbs Total Weight
download: view:
MS-RSC-1.0/30.5-24-36.5 - 1.0” Lead Shielding, 3,325 lbs Total Weight
download: view:
MS-RSC-25/30.5-24-36.5 - 0.25” Lead Shielding, 1,645 lbs Total Weight
download: view:
Specifications for Custom Lead Lined Furniture
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Custom Lead Lined Furniture
Videos for Custom Lead Lined Furniture
MarShield - Div. of Mars Metal Co. video of Lead Lined Cabinets
2014-05-15T00:00:00+00:00Z
(MarShield - Div. of Mars Metal Co.) request for information