Applications
3400 Series
Accessories
3943 - 2-3/4" (70 mm) Backset Passage Spring Latch Standard
3945 - 2-3/8" (60 mm) Backset Passage Spring Latch
3964 - 2-3/4" (70 mm) Backset Privacy Spring Latch Standard
3966 - 2-3/8" (60 mm) Backset Privacy Spring Latch
3932 - 2-3/4" (70 mm) Backset Dead Latch
3944 - 2-3/4" (70 mm) Backset Dead Latch Standard
3946 - 2-3/8" (60 mm) Backset Dead Latch
3992 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only
3993 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only
3916 - 3-3/4" (95 mm) Backset Extension Link
3936 - 5" (127 mm) Backset Extension Link
3935 - Standard ASA Strike Plate
3958 - Full Lip Strike with Round Corner
3933 - T-Strike with Plastic Dust Box
Door Hardware: Locks: 3400