Rated 5 based on 1 product reviews
DYNACO

High Performance Industrial Doors

CONTACT INFO
13850 101 St. Suite B
Kenosha, WI 53142
Toll Free: 866-557-1075
Phone:
Request for information DYNACO Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
DYNACO > PRODUCT > DYNACO D-313 Streamline & Slim Interior High Performance Door

An Innovative Slim Interior Roll Up Door That Combines Aesthetics And Speed

 

State Of The Art Design

For applications where cleanliness and/or aesthetics are critical, the D-313 Streamline door incorporates smooth composite materials virtually free of exposed fasteners. The sleek, attractive exterior houses patented components designed for maximum performance with minimal noise, and clearance issues. An in-tube motor reduces lateral spacing as well.

 

High Speed For Traffic And Separation

The D-313 rapid roll-up fabric door has a standard operating speed up to 120 inches per second that allows traffic to pass through without delay. The short open/close cycle also minimizes the time an entryway is open, reducing the amount of air exchange, which is critical in controlled environments.

 

Request Quote

 

- Hide Gallery
DYNACO D-313 Streamline & Slim Interior High Performance Door

Revit BIM Files for DYNACO D-313 Streamline & Slim Interior High Performance Door

High Speed Specialty Doors: Coiling Fabric: Streamline

CAD Drawings for DYNACO D-313 Streamline & Slim Interior High Performance Door
STREAMLINE
download: view:
Specifications for DYNACO D-313 Streamline & Slim Interior High Performance Door
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for DYNACO D-313 Streamline & Slim Interior High Performance Door
Videos for DYNACO D-313 Streamline & Slim Interior High Performance Door
DYNACO video of Let's Talk Sealing!
2015-01-06T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of Let's Talk Speed!
2015-01-08T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of Egress v10 2
2015-01-08T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of M2 Stainless Steel
2015-01-26T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of M2 Basic 2
2015-01-26T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of Power M2 M3 2
2015-01-26T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of All Weather M2 M3 2
2015-01-26T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of Freezer Door 2
2015-01-12T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of Cleanroom 2
2015-01-26T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of Armor Door 2
2015-01-26T00:00:00+00:00Z
(DYNACO) request for information
DYNACO video of DynaRigid
2015-06-11T00:00:00+00:00Z
(DYNACO) request for information