Leading Edge Safety, LLC
undefined by Leading Edge Safety, LLC
Fall Protection
CONTACT INFO
CONTENT
Deck Mount Guardrail > PRODUCT > Deck Mount Guardrail
Deck Mount Guardrail
The PRS Deck Mount Guardrail system provides permanent full-perimeter fall protection with a unique design that allows pre-fabricated pipe boots to be used to flash stanchion penetrations, unlike traditional deck mount guardrails. Pipe flashings can be placed over the Deck Mount uprights prior to installation of the horizontal railing, a preferred method over field wrapping penetrations. Unlike traditional systems, horizontal rails can be removed during future reroofs to allow new pipe flashings to be installed. Powder coated steel colors available to match Kynar® sheet metal or other building components and RAL colors. PRS Deck Mount Guardrail meets and exceeds OSHA Standards and International Building Codes (ICC). The unique installation of our PRS Deck Mount Guardrail system allows installation with the use of pre-fabricated roof flashings and eliminates the need for on-site welding. The modular design is easier to handle then traditional bulky pre-fabricated systems and arrives on-site prefinished versus in-the-field painting. Leaky pitch pans are no longer needed when a deck mounted guardrail system is required for your project!View Product Details Spec Data Project Data Sheet
Rated 5 based on 1 product reviews

Revit BIM Files for Deck Mount Guardrail

Pipe and Tube Railing Systems BIM system
Pipe and Tube Railing Systems

Download Revit System Files:

Pipe and Tube Railing Systems: Roof Hatch: Guardrail 30x54 14 BIM family
Pipe and Tube Railing Systems: Roof Hatch: Guardrail 30x54 14

Download Revit Family Files:
or, download:

CAD Detail Files for Deck Mount Guardrail

Pipe and Tube Railing Systems
image/vnd.dwg download: view:

Specifications for Deck Mount Guardrail

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for Deck Mount Guardrail

05 52 13 |
BusinessApplication
Building Construction Specifications

Catalogs for Deck Mount Guardrail

Videos for Deck Mount Guardrail

Leading Edge Safety, LLC video of Leading Edge Safety SpecWizard for Pipe and Tube Safety Railing Systems
2015-05-18