DecoTeak®
DecoTeak®
Bathroom Accessories and Furniture
CONTACT INFO
1300 Lake Washington Rd.
Melbourne, FL 32935
Toll Free: 888-965-0070
Phone:
Fax:
Request for information DecoTeak® Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specwizards
Catalogs / Brochures
DecoTeak® > PRODUCT > Deco Italio™ Soft Black 25.6" Grab Bar
Deco Italio™ Soft Black 25.6" Grab Bar

Deco Italio™ family of grab bars provides the ultimate in modern contemporary elegance in your bathroom or shower. They can be mounted horizontally, or vertically as safety grips. This is essential for providing increased safety in the bathroom and shower, one of the most accident prone rooms in the house. Now you can increase safety for you, and your loved ones, without sacrificing luxury and style. The grab bar is available in 13.8", 17.7", and 25.6" lengths. They are also available in a variety of colors and styles. Coordinate with angled grab bars around your toilet.

Rated 5 based on 1 product reviews
Specifications for Deco Italio™ Soft Black 25.6" Grab Bar
10 28 16
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Deco Italio™ Soft Black 25.6" Grab Bar
BusinessApplication
Building Construction Specifications