Rated 5 based on 1 product reviews
AEROTURN

Security Access Control Equipment Turnstiles | Accessories | Services

CONTACT INFO
115 Hurley Rd.
Oxford, CT 06478
Phone: 203-262-8309
Request for information AEROTURN Contact Us / RFI
SOCIAL

Manual Control System
Aeroturn's Desk Control system provides intuitive and immediate local lane control. The system's rugged design has all the preferred daily functions, right at your fingertips.

Features & Benefits:

  • Self-contained system does not require significant training, desktop space, monitors or computers

  • Hold Open Button keeps lane open while pressed, and used to validate proper machine response to a fire loop break

  • Single Entry Button provides one entry into the secure space without an access card

  • All Open Keyswitch opens all lanes for as long as required for tours, floor cleaning and emergencies

  • Audible alarm with adjustable volume beeps in lanes where tailgating occurs

  • LED notification emains lit for two seconds after alarm for lane confirmation, or remains on as a reminder that all lanes are open

  • Off Keyswitch increases security by disabling Desk Control when staff is not present

  • Low energy consumption of 0.4W/lane, powered by the turnstile, avoids the need for an additional power supply

  • Compatible with all Aeroturn products

- Hide Gallery
Desk Control

Desk Control  

1
Catalogs for Desk Control