Finlandia Sauna Products, Inc.
Finlandia Sauna Products, Inc.
Saunas
CONTACT INFO
14010-B S.W. 72nd Ave.
Portland, OR 97224-0088
Toll Free: 800-354-3342
Phone: 503-684-8289
Request for information Finlandia Sauna Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
DISTRIBUTION

Call 1-800-354-3342 for nearest dealer.

Finlandia Sauna Products, Inc. > PRODUCT > Digital Wall Control - Xenio

Surface or flush mount

Control pad size: 3 3/8"w x 1"d x 4 3/8"h

Power unit size CX170: 10 1/2"w x 3"d x 10 1/2"h

Power unit size CX30, CX45, CX30C: 14 1/4"w x 3"d x 10 1/2"h

Touch screen design. Adjusts time duration, temperature, and controls room light.

Xenio has 60 min. timer plus 10 min. to 12 hour delay timer (10 min. increments). Has degrees F or degrees C display settings. Control pad, power unit, heat sensor with 13 feet of cable, and 16 foot long data cable included. CX30C has additional 16 foot long humidity sensor cable. All cables connect to the power unit. Longer cables (82 ft. max.) may be ordered.Not recommended for commercial use.


CX170-U1-15 Use with 240v/1ph FIN heaters

CX170-U3-15 Use with 208v/3ph FIN-3 heaters

CX30-U1-U3 Dual 240v/1ph and 208v/3ph power. Use with Club K10G-U1-NC, K10G-U3-NC, all Cilindro HPC, and all Virta HL heaters.

CX30C-U1 Virta Combi HLS heaters

CX45-U1-U3 Dual 240v/1ph and 208v/3ph power. Use with Club K12.5G-U1-NC,K12.5G-U3-NC, K15G-U1-NC, and K15G-U3-NC


Rated 5 based on 1 product reviews
+ Photo Gallery

Specifications for Digital Wall Control - Xenio
13 24 16
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Digital Wall Control - Xenio
Videos for Digital Wall Control - Xenio
Finlandia Sauna Products, Inc. video of FPC Precut Sauna Install
2020-03-16
(Finlandia Sauna Products, Inc.) request for information
Finlandia Sauna Products, Inc. video of FPF Prefab Sauna Install
2020-03-16
(Finlandia Sauna Products, Inc.) request for information