RF Series Dock Shelter -provides maximum dock protection and full access to trailers while minimizing pressure on the building wall. The RF Series features high wear-resistant fabric with double lock-stitched seams, bottom corner draft pads, protective corner reinforcement pleats, wind retention straps and a 36-inch drop head curtain with fiberglass stays. The raked header with translucent fiberglass top provides natural light, permits water drainage, and provides snow load support.
FEATURES AND BENEFITS
- Side and head frames are made of pressure-treated, kiln-dried wood
- Frames are covered with translucent fiberglass
- Aluminum angle face edging
- Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
- Vinyl-covered foam drop-in style draft pads
- 24″ shelter projection
- Steel supported bumpers (black)
- Heavy-duty galvanized mounting hardware
- 15″ inch yellow guide stripe standard
- All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life