X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Roofing and Membranes
CONTACT INFO
1 Campus Dr.
Parsippany
, NJ
07054
Toll Free:
800-ROOF-411
Phone:
973-628-3000
https://www.gaf.com
Request for information
GAF Commercial Roofing Products
Contact Us / RFI
USA reps
CONTENT
SOCIAL
GAF Commercial Roofing Products
>
PRODUCT
>
Drill‑Tec™ 2" GypTec Plate
Drill‑Tec™ 2" GypTec Plate
Steel plate to be used with Drill-Tec™ Polymer GypTec™ in certain applications.
- Hide Gallery
Specs
Specwizards
Catalogs
Videos
Data Sheets
Specifications for Drill‑Tec™ 2" GypTec Plate
07 54 23.10
TPO Thermoplastic Single-Ply Roofing - Everguard Extreme
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Specwizards for Drill‑Tec™ 2" GypTec Plate
TPO Thermoplastic Single-Ply Roofing - Everguard Extreme
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Catalogs for Drill‑Tec™ 2" GypTec Plate
Videos for Drill‑Tec™ 2" GypTec Plate
GAF Commercial Roofing Products video of Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Failing to Meet the Minimum Weld Width | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Failing to Meet the Minimum Weld Width | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Leaks from Missing or Wrong Location for T-Joint Patches | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Leaks from Missing or Wrong Location for T-Joint Patches | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Avoid Voids from Stops & Starts of Robot Welding | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Avoid Voids from Stops & Starts of Robot Welding | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Avoid Inadequate Fastening of Half Sheets | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Avoid Inadequate Fastening of Half Sheets | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Missing Cut Edge Sealant | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Missing Cut Edge Sealant | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Flashing Less than 8 Inches High | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Flashing Less than 8 Inches High | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Failing to Clean Dirty TPO Membrane | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Failing to Clean Dirty TPO Membrane | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of SpecWizard for GAF Commercial Roofing
2014-12-22T00:00:00+00:00Z
SpecWizard for GAF Commercial Roofing
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - EverGuard Extreme for Contractors
2015-02-03T00:00:00+00:00Z
GAF Commercial Roofing - EverGuard Extreme for Contractors
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - EverGuard® TPO Pre Fabricated Accessories vs Field Fabrication
2015-02-03T00:00:00+00:00Z
GAF Commercial Roofing - EverGuard® TPO Pre Fabricated Accessories vs Field Fabrication
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of EverGuard Extreme Blows Away the Competition
2015-02-03T00:00:00+00:00Z
EverGuard Extreme Blows Away the Competition
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Extreme Property Owner
2015-02-03T00:00:00+00:00Z
GAF Commercial Roofing - Extreme Property Owner
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Hand welding TPO
2015-02-03T00:00:00+00:00Z
GAF Commercial Roofing - Roofer’s View Hand welding TPO
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Inside corner detail with Universal Corner
2015-02-03T00:00:00+00:00Z
GAF Commercial Roofing - Roofer’s View Inside corner detail with Universal Corner
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Outside corner detail with Universal Corner
2015-02-03T00:00:00+00:00Z
GAF Commercial Roofing - Roofer’s View Outside corner detail with Universal Corner
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View T joint patch detail
2015-02-03T00:00:00+00:00Z
GAF Commercial Roofing - Roofer’s View T joint patch detail
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of How to Extend the Life of a Low Slope Roof | GAF HydroStop PremiumCoat System
2019-11-20T00:00:00+00:00Z
How to Extend the Life of a Low Slope Roof | GAF HydroStop PremiumCoat System
(GAF Commercial Roofing Products)
request for information
GAF Commercial Roofing Products video of Largest Independent TPO Study Results
2015-11-11T00:00:00+00:00Z
Largest Independent TPO Study Results
(GAF Commercial Roofing Products)
request for information
Datasheets for Drill‑Tec™ 2" GypTec Plate
Drill-tec™ Steel And Plastic Plates - Datasheet
Download DATASHEET
request for information