Rated 5 based on 1 product reviews
Ram Board/Surface Shields

Temporary Floor Protection and Dust Containment

CONTACT INFO
8450 W. 185th St.
Tinley Park, IL 60487
Phone: 855-848-8678
Request for information Ram Board/Surface Shields Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
SOCIAL
Ram Board/Surface Shields > PRODUCT > Duct Tape - Contractor Grade Duct Tape

For enduring staying power look to the contractor grade series. This duct tape is 11 mil thick and counterattacks delamination. This tape is perfect for abatement projects.

- Hide Gallery
Duct Tape

Specifications for Duct Tape - Contractor Grade Duct Tape
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Duct Tape - Contractor Grade Duct Tape
Videos for Duct Tape - Contractor Grade Duct Tape
Ram Board/Surface Shields video of How To Install Ram Board
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Stair Shield: Heavy-duty Stair Protection
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Corner Shield: Jobsite Corner Protection
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of How and When to Use Plasti Shield Products
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of BUILDER BOARD SEAMER Durable Tape Applicator
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of BUILDER BOARD with Liquid Shield
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of CARPET SHIELD® Temporary Carpet Protection
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of DUST SHIELD PRO Extendable Containment Poles
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Door Jamb
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Home Edition
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Ram Board
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Wall Guard
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board Plus® Commercial
2018-02-23T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of ULTRASTIK All Purpose Tape
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information