Stuc-O-Flex®
Stuc-O-Flex®
Stucco & Rainscreen
Exterior Wall Assemblies
CONTACT INFO
17639 N. E. 67th Ct.
Redmond, WA 98052
Toll Free: 800-305-1045
Phone: 425-885-5085
Request for information Stuc-O-Flex® Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Stuc-O-Flex® > PRODUCT > EUROPLAST - Venetian Style Plaster - Europlast & Euroseal™

ENDURING ARCHITECTURAL ELEGANCE



EuroPlast is a pre-colored, 100% Acrylic polymer based interior & exterior coating system that transforms vertical walls into a classic example of Old World Venetian Style Plaster. This versatile decorative coating exhibits a rich aesthetic appearance with unlimited color and texture opportunities. Achieve a wide range of effects from Rustic plaster to smooth polished limestone.



Features and Benefits:

  • Venetian Plaster at a Fraction of the Cost
  • Unique Formula Reduces Application Time
  • Hard and Durable - Ideal for Interior or Exterior Applications
  • Superior Adhesive Qualities
  • Applications: Stucco, Brick, Block, Plaster, Cement Board, EIFS, Concrete
  • Primed Drywall for Interior Walls


Euroseal is a 100% Acrylic Polymer Antiquing Sealer for EuroPlast Finish. Euroseal can also be applied to Stucco, Plaster, Concrete, Brick, Block, Stone, and Acrylic finishes creating an

"Antique"

or weathered appearance. It is highly resistant to moisture and helps shed water while minimizing challenges associated with efflorescence and dirt pick-up.



Features and Benefits:

  • Creates an Old World Appearance in New Construction
  • Breathable Film
  • Resists Water Penetration
  • Outstanding Resistance to Dirt Pick-Up
  • Stays Clear Non Yellowing Acrylic
  • Resists Mold & Mildew Growth
  • Easy to use - Spray & Back-Roll


Rated 5 based on 1 product reviews
- Hide Gallery
EUROPLAST - Venetian Style Plaster

CAD Drawings for EUROPLAST - Venetian Style Plaster - Europlast & Euroseal™
Component Assembly WDSA 1.0
download: view:
Roof to Wall Kick-Out Flashing WDSA 2.0
download: view:
Cap Flashing 3.01
download: view:
Soffit / Fascia 1.0
download: view:
Expansion Joint 2.0
download: view:
Window Head Flashing 1.0
download: view:
Inside Corner 1.0
download: view:
Outside Corner 2.0
download: view:
Saddle Flashing 3.02
download: view:
Deck Flashing 4.0
download: view:
Termination at Concrete Foundation 1.1
download: view:
Termination at Concrete Foundation 1.2
download: view:
Storefront Window
download: view:
Cap Flashing
download: view:
Concrete Foundation Termination
download: view:
Deck Flashing
download: view:
Inside Corner
download: view:
Lap Siding Component Assembly
download: view:
Non-Flanged Window Flashing
download: view:
Outside Corner
download: view:
Plate Line Flashing
download: view:
Saddle Flashing
download: view:
Soffit-Fascia
download: view:
Window Head Flashing
download: view:
Specifications for EUROPLAST - Venetian Style Plaster - Europlast & Euroseal™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for EUROPLAST - Venetian Style Plaster - Europlast & Euroseal™
Videos for EUROPLAST - Venetian Style Plaster - Europlast & Euroseal™
Stuc-O-Flex® video of Rainscreen - 10 Things to Know
2014-08-18
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of Introduction to Stuc-O-Flex Finishes
2012-11-01
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of WaterWay Rainscreen Stucco / Step by Step
2014-08-07
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of Waterway Rainscreen for Manufactured Stone / Step by Step
2014-08-07
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Compression Test)
2016-09-08
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Overspray Test)
2016-09-08
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Dryer Test)
2016-09-08
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Truck Test)
2016-09-08
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Shaker Test)
2016-09-08
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Stretch Test)
2016-09-08
(Stuc-O-Flex®) request for information
Stuc-O-Flex® video of Cement Board Assembly with Rainscreen
2016-03-21
(Stuc-O-Flex®) request for information