Rated 5 based on 1 product reviews
Renin

Closet Doors, Barn Doors and Hardware

CONTACT INFO
110 Walker Dr.
Brampton, ON, Canada L6T 4H6
Phone: 905-791-7930
Request for information Renin Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
SOCIAL
Renin > PRODUCT > Easy-Build: Authentic Cross-Brace Design
  • Sold flat-packed, the barn door kit carton fits in most vehicles; compact package measures only 87" x 12" x 8"
  • Ready-to-assemble, our easy-to-follow instructions guide you through the door's installation, including the preinstalled, easy-glide, soft open-and-close mechanism and other hardware
  • Do-it yourself kit not only saves you money but the individual plank board design with horizontal bracing and decorative acorn nuts will make you proud to take the credit for the hassle-free assembly
  • Each component of the door is individually wrapped in a durable, scratch resistant finish simulating a wood grain look that requires no further painting or staining. Choose from a textured Bright White or smooth Iron Age finish
  • Optional adjustable wall mounted floor guide installs directly onto the wall or baseboard which requires no drilling into your floor




- Hide Gallery
Easy-Build: Authentic Cross-Brace Design

Revit BIM Files for Easy-Build: Authentic Cross-Brace Design

Barn Doors: Authentic

Catalogs for Easy-Build: Authentic Cross-Brace Design
Videos for Easy-Build: Authentic Cross-Brace Design
Renin video of Renin Barn Doors Overview
2021-01-04T00:00:00+00:00Z
(Renin) request for information
Renin video of Renin: How to Install a Barn Door
2021-01-04T00:00:00+00:00Z
(Renin) request for information
Renin video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
(Renin) request for information