Blue Giant Equipment Corporation
Blue Giant Equipment Corporation
Dock Equipment
CONTACT INFO
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free: 800-872-2583
Phone: 905-457-3900
Request for information Blue Giant Equipment Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Blue Giant Equipment Corporation > PRODUCT > Edge-of-Dock Mechanical Dock Leveler - MD-CM Series

The MD-CM Series edge-of-dock leveler from Blue Giant is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.

The MD-CM Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.

Available in rated capacities of 20,000 and 30,000lbs (9,090 to 13,636kgs).


Rated 5 based on 1 product reviews
- Hide Gallery
Edge-of-Dock Mechanical Dock Leveler

Revit BIM Files for Edge-of-Dock Mechanical Dock Leveler - MD-CM Series

Loading Dock and Vehicular Equipment: Dock Levelers: MDC M Series - Edge of Dock

CAD Drawings for Edge-of-Dock Mechanical Dock Leveler - MD-CM Series
DL-66-12 - Dock Leveler 6-6x12
download: view:
DL-6-6 - Dock Leveler 6x6
download: view:
DL-6-8 - Dock Leveler 6x8
download: view:
DL-66-8 - Dock Leveler 6-6x8
download: view:
DL-6-10 - Dock Leveler 6x10
download: view:
DL-66-10 - Dock Leveler 6-6x10
download: view:
DL-6-12 - Dock Leveler 6x12
download: view:
DL-66-6 - Dock Leveler 6-6x6
download: view:
DL-6-14 - Dock Leveler 6x14
download: view:
DL-66-14 - Dock Leveler 6-6x14
download: view:
DL-7-6 - Dock Leveler 7x6
download: view:
DL-7-8 - Dock Leveler 7x8
download: view:
DL-7-10 - Dock Leveler 7x10
download: view:
DL-7-12 - Dock Leveler 7x12
download: view:
DL-7-14 - Dock Leveler 7x14
download: view:
Specifications for Edge-of-Dock Mechanical Dock Leveler - MD-CM Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Edge-of-Dock Mechanical Dock Leveler - MD-CM Series
Videos for Edge-of-Dock Mechanical Dock Leveler - MD-CM Series
Blue Giant Equipment Corporation video of Building Your Solution with Blue Giant
2017-02-03
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant SpecWizard for Loading Dock Equipment
2015-10-06
(Blue Giant Equipment Corporation) request for information