Rated 5 based on 1 product reviews
Hager Companies

Door Hardware

CONTACT INFO
139 Victor St.
St. Louis, MO 63104
Toll Free: 800-325-9995
Phone: 314-772-4400
Continuing Education Logo
Request for information Hager Companies Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Hager Companies > PRODUCT > Electric Door Strike - 2925

Features

  • Low profile - 1.25" (32 mm) backset
  • Reversible Fail Safe - Fail Secure
  • Latch status output standard
  • Designed for use wth cylindrical and mortise lockset with up to 5/8" (15 mm) throw latchbolt
  • Compact low profile design with internally mounted solenoid and factory-supplied mounting tabs - Quick and easy installation where jamb space is limited
  • Ideal for high traffic installations
  • For 1/2" (13 mm) latch or 5/8" (16 mm) latch with 1/8" (3 mm) door gap
  • Latch status output, 3 amp - SPDT
  • Non-handed, reversible
  • All stainless steel parts with durable diecast body for corrosion resistance
  • 630 stainless steel standard finish
  • ANSI A156.31 compliant



 

- Hide Gallery
Electric Door Strike

Specifications for Electric Door Strike - 2925
08 71 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Electric Door Strike - 2925
Videos for Electric Door Strike - 2925
Hager Companies video of Changing the Hand of a Hager Companies 3800 Mortise Lock
2014-09-30T00:00:00+00:00Z
(Hager Companies) request for information
Hager Companies video of Hager's 8400 Series Low Energy Door Power Operator Installation
2014-09-30T00:00:00+00:00Z
(Hager Companies) request for information
Hager Companies video of Adjusting the Hager 5100 Door Closer
2014-09-30T00:00:00+00:00Z
(Hager Companies) request for information
Hager Companies video of Programming the Hager 2915 Keypad
2014-09-30T00:00:00+00:00Z
(Hager Companies) request for information
Hager Companies video of Timing a Hager Classroom Function Lockset
2014-09-30T00:00:00+00:00Z
(Hager Companies) request for information
Hager Companies video of Hager's 8400 Series Low Energy Power Door Operator Introduction
2014-09-30T00:00:00+00:00Z
(Hager Companies) request for information
Hager Companies video of HAGER powered by SALTO wireless real time access control system
2018-06-03T00:00:00+00:00Z
(Hager Companies) request for information
Hager Companies video of SALTO Virtual Network SVN data on card HAGER
2018-06-03T00:00:00+00:00Z
(Hager Companies) request for information