Napoleon Fireplaces
Napoleon Fireplaces
Fireplaces
CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Fax:
Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
LEED data
press releases
SOCIAL
Napoleon Fireplaces > PRODUCT > Electric Fireplace - Alluravision™ Series
Electric Fireplace

See the fireplace, not the frame with Napoleon's Alluravision™ Series linear electric fireplaces. They stand out with their nearly frameless viewing area which highlights the unique flame colors. Set the mood with yellow, orange, blue and multicolor flames at the push of a button. Easy to use, these electric fireplaces are plug and play - just hang on the wall and plug them in. They can also be hardwired to hide the plug. The NIGHT LIGHT™ and glass media with driftwood make stylish additions.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models: 42, 50, 60, 74 & 100
  • Up to 9,000 BTU's
  • Up to 2,800 Watts
  • High intensity led lights with soft start & stop
  • Whisper quiet blower with boost function
  • Warms up to 800 sq. ft.
  • Fully recess into the wall or easily hang on the wall with a built-in bracket
  • Simply plugs into a 120V wall outlet or can be hard wired to 120V or 240V
  • Five flame speed options
  • Four flame color options, four flame brightness options, five different flame speeds and six ember bed color options
  • Includes log media with glass embers and crystal media

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
Revit BIM Files for Electric Fireplace - Alluravision™ Series

Manufactured Fireplaces: Electric: Alluravision

Catalogs for Electric Fireplace - Alluravision™ Series
Videos for Electric Fireplace - Alluravision™ Series
Napoleon Fireplaces video of Napoleon Alluravision Series Electric Fireplaces
2021-04-19
(Napoleon Fireplaces) request for information