Rated 5 based on 1 product reviews
Napoleon Fireplaces

Fireplaces

CONTACT INFO
Wolf Steel USA
103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Napoleon Fireplaces > PRODUCT > Electric Fireplace - Allure™ Vertical Series

Create a stunning focal point with the Allure Vertical Electric Fireplace. Available in two sizes, these fireplaces are perfect when luxury is a must, but space is at a premium. The vertical design hosts a collection of features including an LED ember bed, flames, and side accent lights with more than 6 color options. Operable with or without heat, this vertical fireplace allows you to enjoy it all year round, no matter the season.

 

Features:

 

  • Fuel Type: Electric

  • View Type: Single Sided

  • Available Models: 32 & 38

  • Up to 5,000 BTU's

  • 1,500 Watts

  • Can be partially recessed for a sleeker appearance

  • Five different flame speed settings and four different flame and ember bed brightness settings

  • Easy access control panel with on/off button, flame and ember bed color changing options

  • Full feature remote control included

  • Variety of flame color options including orange, yellow, blue and combination multi

  • Variety of ember bed color options including white, blue, green, red, yellow, purple and auto-cycle

  • Variety of accent side light color options including white, blue, green, red, yellow, purple and auto-cycle

 

 

Napoleon Professional Support Center
 

- Hide Gallery
Electric Fireplace

Electric Fireplace  

Allure™ Vertical Series  
1

Revit BIM Files for Electric Fireplace - Allure™ Vertical Series

Manufactured Fireplaces: Gas Vent Free: Allure Vertical

Manufactured Fireplaces: Electric: Allure Vertical

CAD Drawings for Electric Fireplace - Allure™ Vertical Series
Allure Vertical 32 Electric Fireplace - NEFVC32H
download: view:
Allure Vertical 38 Electric Fireplace - NEFVC38H
download: view:
Specifications for Electric Fireplace - Allure™ Vertical Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Electric Fireplace - Allure™ Vertical Series
Videos for Electric Fireplace - Allure™ Vertical Series
Napoleon Fireplaces video of Napoleon Allure™ Vertical Series Electric Fireplaces
2021-04-19T00:00:00+00:00Z
(Napoleon Fireplaces) request for information