Napoleon Fireplaces
Napoleon Fireplaces
Fireplaces
CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Fax:
Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
LEED data
press releases
SOCIAL
Napoleon Fireplaces > PRODUCT > Electric Fireplace - Stylus™ Series
Electric Fireplace

The Stylus is as much an elegant focal point as it is a functional source of heat for large rooms. Control the eye-catching flame color and brightness of this Wall Hanging Electric Fireplace, while the ember bed is lit from the bottom to create the ultimate in customization. Perfect for your modern decor or to take your current design to a new transitional feel. The Stylus also features a spotlight for favored decor items on its built-in shelf and a smart LED, double USB plug that indicates when your mobile device has finished charging. 

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models: Cara & Steinfeld
  • Up to 5,000 BTUs and 1,500 watts
  • 9 different timer settings from 30 minutes up to 8 hours
  • 59" Wide contemporary designed wood surround
  • 2 USB 2.0 inputs with charging status color indication
  • Accent shelf light with color and brightness settings
  • Simply hang and plug-in 120V
  • Thermostatic control
  • Touch control panel and multi-function remote standard
  • Disable heat function as child safety feature
  • All season usage: flames operate with or without heat

 

 

 

Napoleon Professional Support Center
 

Rated 5 based on 1 product reviews
Revit BIM Files for Electric Fireplace - Stylus™ Series

Manufactured Fireplaces: Electric: Stylus

Catalogs for Electric Fireplace - Stylus™ Series
Videos for Electric Fireplace - Stylus™ Series
Napoleon Fireplaces video of Napoleon Stylus™ Wallmount Electric Fireplace
2021-04-19
(Napoleon Fireplaces) request for information