Rated 5 based on 1 product reviews
Napoleon Fireplaces

Fireplaces

CONTACT INFO
Wolf Steel USA
103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Napoleon Fireplaces > PRODUCT > Electric Fireplaces - CLEARion™ Elite Series

The CLEARion Elite See Through Electric Fireplace is the first ever truly see through electric fireplace. A CLEARion Elite Electric Fireplace is built-in and hardwired, creating a seamlessly relaxing environment. This unique fireplace can heat separate rooms at different rates, increasing the comfort of two spaces at the same time. It can be conveniently controlled with two remotes. The privacy mode allows you to change the transparency when solitude is desired.

 

Features:

 

  • Fuel Type: Electric

  • View Type: See Through

  • Available Models: 50 & 60

  • Up to 10,000 BTU's and 3,000 Watts

  • Industry's first truly SEE THROUGH electric fireplace

  • Privacy glass feature allows user to instantaneously switch between transparent, semi-transparent and fully opaque when privacy is desired

  • Hardwire 120V or 240V

  • Warms up to 800 sq. ft.

  • Full feature remote control

  • Three flame color options; blue, orange and multi-colour

  • Five different flame speed options

  • Log Set with Topaz Glass and Crystal Media included

 

 

Napoleon Professional Support Center

 

- Hide Gallery
Electric Fireplaces

Electric Fireplaces  

CLEARion™ Elite Series  
1

Revit BIM Files for Electric Fireplaces - CLEARion™ Elite Series

Manufactured Fireplaces: Electric: Clearion See Thru

CAD Drawings for Electric Fireplaces - CLEARion™ Elite Series
CLEARion Elite 50 Built-in Electric Fireplace - NEFBD50HE
download: view:
CLEARion Elite 60 Built-in Electric Fireplace - NEFBD60HE
download: view:
Specifications for Electric Fireplaces - CLEARion™ Elite Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Electric Fireplaces - CLEARion™ Elite Series
Videos for Electric Fireplaces - CLEARion™ Elite Series
Napoleon Fireplaces video of CLEARION™Elite See Through Built-In Electric Fireplace
2021-04-15T00:00:00+00:00Z
(Napoleon Fireplaces) request for information