Napoleon Fireplaces
Napoleon Fireplaces
Fireplaces
CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Fax:
Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
LEED data
press releases
SOCIAL
Napoleon Fireplaces > PRODUCT > Electric Fireplaces - Cineview™ Series
Electric Fireplaces

The Cineview Built-In Electric Fireplace is the ideal all-in-one unit and is available in two sizes. A self-trimming flange provides a clean look. The Cineview comes with logs and glass for easy customization. Select between three flame colors, seven ember bed colors, set the flame speed, and brightness. Enhance things with optional surrounds. Plug and play or hardwire, installation is easy. Heat medium-sized rooms with ease using ECO mode or BOOST mode.

 

Features:

 

  • Fuel Type: Electric
  • View Type: Single Sided
  • Available Models:26 & 30
  • Up to 5,000 BTU's heats up to 400 sq. ft.
  • 120 V / 1,500 Watts
  • Plug in or Hardwire
  • Touch screen control panel
  • Optional 3pc and 4pc. Trims available
  • Adjustable flame speed and brightness
  • Self-trimming flange for clean built-in appearance
  • 7 ember bed color options
  • Logs and Crystal media in one box!
  • Electric fireplace insert with a clean, contemporary finish

 

Napoleon  Professional Support Center

 

Rated 5 based on 1 product reviews
Catalogs for Electric Fireplaces - Cineview™ Series
Videos for Electric Fireplaces - Cineview™ Series
Napoleon Fireplaces video of Napoleon Cineview Built-In Electric Fireplace Series
2021-04-15
(Napoleon Fireplaces) request for information