Rated 5 based on 1 product reviews
Napoleon Fireplaces

Fireplaces

CONTACT INFO
Wolf Steel USA
103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Napoleon Fireplaces > PRODUCT > Electric Fireplaces - Trivista™ Series

The Trivista 3-Sided Electric Fireplace Series boasts the highest heat output in its category. Showcase the fireplace with either the Northern Woods log set or acrylic crystals. They can also be combined for an amazing display. Effortlessly control all the features using the remote or the touch screen panel with motion proximity sensor. Enjoy Napoleon's TrivistaElectric Fireplaces all year round with their ability to operate the luminous flames with or without heat.

 

Features:

 

  • Fuel Type: Electric

  • View Type: Multi-View

  • Available Models: 50 & 60

  • Up to 10,000 BTU's & 3,000 Watts

  • Motion sensor touch screen control panel

  • End panels come included and allow for a 3-sided, 2-sided or 1-sided installation

  • Cordless - hardwire to 120V or 240V

  • Disable heat function as child safety feature

  • Multi-function remote standardSeven flame color settings with brightness adjustment options

  • Thermostatic control

  • All season usage: flames operate with or without heat

  • Seven flame color settings with brightness adjustment options

  • Ember bed in 13 color settings including cycle & fade in and fade out

 

Napoleon Professional Support Center

 

- Hide Gallery
Electric Fireplaces

Electric Fireplaces  

Trivista™ Series  
1

CAD Drawings for Electric Fireplaces - Trivista™ Series
Trivista Primis 50 Built-in Electric Fireplace - NEFB50H-3SV
download: view:
Trivista Primis 60 Built-in Electric Fireplace - NEFB60H-3SV
download: view:
Specifications for Electric Fireplaces - Trivista™ Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Electric Fireplaces - Trivista™ Series
Videos for Electric Fireplaces - Trivista™ Series
Napoleon Fireplaces video of Napoleon Trivista™ Electric Fireplace
2021-04-15T00:00:00+00:00Z
(Napoleon Fireplaces) request for information