Electric steam humidifiers can be installed in a variety of applications and mounting configurations. They are compatible with a wide range of control options and all water types and encompass a wide range of capacities and steam distribution methods.
Features and Benefits
Specifications
Capacity: Steam capacities from 6 to 324 lbs/hr (2.6 - 147 kg/h); link up to 8 units for capacity up to 2,592 lbs/hr (1,176 kg/hr)
Control: ±1% RH, Vapor-logic® controller
Applications: Designed to work with any voltage with a wide range of heater sizes, staging options, and model configurations
Options: Water treatment system, climate controlled outdoor enclosure
Electric Steam Humidifier: RX-XX-1: Indoor
Electric Steam Humidifier: RX-XX-1: 2: Outdoor
Electric Steam Humidifier: RX-XX-2: Indoor
Electric Steam Humidifier: RX-XX-3: 4: Indoor
Electric Steam Humidifier: RX-XX-3: 4: Outdoor