X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Door Hardware
CONTACT INFO
139 Victor St.
St. Louis
, MO
63104
Toll Free:
800-325-9995
Phone:
314-772-4400
https://www.hagerco.com
Request for information
Hager Companies
Contact Us / RFI
CONTENT
SOCIAL
Hager Companies
>
PRODUCT
>
Electrified - Escutcheon Locks - 3880E
Electrified - Escutcheon Locks - 3880E
3-5/8" (92 mm) center of cylinder to spindle
2-7/16" (62 mm) center of thumbturn to spindle
- Hide Gallery
Specs
Catalogs
Videos
Specifications for Electrified - Escutcheon Locks - 3880E
08 71 00
Door Hardware
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Electrified - Escutcheon Locks - 3880E
Videos for Electrified - Escutcheon Locks - 3880E
Hager Companies video of Changing the Hand of a Hager Companies 3800 Mortise Lock
2014-09-30T00:00:00+00:00Z
Changing the Hand of a Hager Companies 3800 Mortise Lock
(Hager Companies)
request for information
Hager Companies video of Hager's 8400 Series Low Energy Door Power Operator Installation
2014-09-30T00:00:00+00:00Z
Hager's 8400 Series Low Energy Door Power Operator Installation
(Hager Companies)
request for information
Hager Companies video of Adjusting the Hager 5100 Door Closer
2014-09-30T00:00:00+00:00Z
Adjusting the Hager 5100 Door Closer
(Hager Companies)
request for information
Hager Companies video of Programming the Hager 2915 Keypad
2014-09-30T00:00:00+00:00Z
Programming the Hager 2915 Keypad
(Hager Companies)
request for information
Hager Companies video of Timing a Hager Classroom Function Lockset
2014-09-30T00:00:00+00:00Z
Timing a Hager Classroom Function Lockset
(Hager Companies)
request for information
Hager Companies video of Hager's 8400 Series Low Energy Power Door Operator Introduction
2014-09-30T00:00:00+00:00Z
Hager's 8400 Series Low Energy Power Door Operator Introduction
(Hager Companies)
request for information
Hager Companies video of HAGER powered by SALTO wireless real time access control system
2018-06-03T00:00:00+00:00Z
HAGER powered by SALTO wireless real time access control system
(Hager Companies)
request for information
Hager Companies video of SALTO Virtual Network SVN data on card HAGER
2018-06-03T00:00:00+00:00Z
SALTO Virtual Network SVN data on card HAGER
(Hager Companies)
request for information