Zenitel USA
Zenitel USA
Building Security and Communication Systems
CONTACT INFO
6119 Connecticut Ave.
Kansas City, MO 64120
Phone: 816-231-7200
Fax:
Request for information Zenitel USA Contact Us / RFI
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
SOCIAL
Zenitel USA > PRODUCT > Emergency Stanchion - 1601 Econo Tower
Emergency Stanchion
  • Economical and Reliable Emergency Communications
  • Extremely Durable Design Resists Environment and Vandalism
  • LED Blue Light Flashes when Unit is Activated - LED Blue Light is Constantly On
  • Easy to Install Versatile Modular Design
  • Unit Meets All ADA Requirements
  • Design Can be Customized to Meet Customer Requirements (color and lettering)
  • Voltage Options - 120 VAC, 12/24 VDC & 24 VAC
  • Note: All IP Turbine Intercoms Require IP station license.



he Emergency Stanchion is a vandal resistant 9'6" tower designed for use with the Vingtor-Stentofon hands-free emergency stations. It is ideal for college campuses, open lot parking facilities, medical centers, city streets, and any other open space where security is a concern.


The stanchion comes equipped with an integrated blue light. The LED blue light is always lit, calling attention to the location of the emergency intercom. The LED light automatically pulses when the emergency intercom is activated. The pulsing continues until terminated by the security personnel receiving the emergency call.


The tower is made of a vandal resistant 1/4" thick steel column with a multi-coat, rust inhibitive coating design to withstand prolonged exposure to harsh environments. The blue light is located on top of the column.


The Stanchion comes with the word “EMERGENCY" emblazoned on all four sides in high reflective letters. The station has a concealed LED panel light that illuminates the face of the emergency intercom.


Station Options for the Towers or Wall Units: The Turbine series of stations are used along with the Turbine adapter plate. See more information on the specifications page for part numbers.


Rated 5 based on 1 product reviews
CAD Detail Files for Emergency Stanchion - 1601 Econo Tower
Turbine Touchless Sensor - Hand Wave
download: view:
1601 Econo Tower
download: view:
Catalogs for Emergency Stanchion - 1601 Econo Tower