Zenitel USA
Zenitel USA
Building Security and Communication Systems
CONTACT INFO
6119 Connecticut Ave.
Kansas City, MO 64120
Phone: 816-231-7200
Fax:
Request for information Zenitel USA Contact Us / RFI
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
Zenitel USA > PRODUCT > Emergency Stanchion - 1600-04 Tower w/ Opt 4 CCTV Mount & Mass Notification
Emergency Stanchion
  • Integrated emergency and wide-area emergency broadcast system
  • Concealed high-power speakers provide 360 degrees coverage
  • LED blue light strobe mounted atop the tower: LED light is continuously lit; light is activated by EMERGENCY button when call is placed or by command of remote guard calling into the emergency phone
  • Faceplate is continuously lit by ultra-bright LED front panel
  • A variety of lettering, signage and color choices are available
  • Amplifier and speakers mount inside the tower
  • Station must be equipped with PA interface adapter board to use internal amplifier and speakers
  • CCTV Camera and dome provided by others
  • Voltage Options - 120 VAC, 12/24 VDC & 24 VAC



The 2809016006 Emergency Stanchion is a vandal resistant 13'5" tower designed for use with the Vingtor-Stentofon hands-free emergency stations. It is ideal for college campuses, open lot parking facilities, medical centers, city streets, and any other open space where security is a concern.



The stanchion comes equipped with an integrated blue light. The blue light is always lit, calling attention to the location of the emergency intercom. The LED light automatically pulses when the emergency intercom is activated. The pulsing continues until terminated by the security personnel receiving the emergency call. The tower is made of a vandal resistant 1/4" thick steel column with a multi-coat, rust inhibitive coating design to withstand prolonged exposure to harsh environments. The blue light/strobe is located on top of the column. The stanchion has a variety of lettering, signage and color options available. The station has a LED front panel that illuminates the face of the emergency intercom. When the station is equipped with the PA interface adapter board, emergency and general paging announcements can be made through the station and PA speakers. However, when the intercom station places or receives a call, the audio will only be heard from the station.


Station Options for the Towers or Wall Units: The Turbine series of stations are used along with the Turbine adapter plate. See more information on the specification page for part numbers.


Rated 5 based on 1 product reviews
CAD Detail Files for Emergency Stanchion - 1600-04 Tower w/ Opt 4 CCTV Mount & Mass Notification
Turbine Touchless Sensor - Hand Wave
download: view:
1600-04 Tower
download: view:
Catalogs for Emergency Stanchion - 1600-04 Tower w/ Opt 4 CCTV Mount & Mass Notification