ENDURA
undefined by ENDURA
Grease Management
CONTACT INFO
CONTENT
ENDURA > PRODUCT > Endura 10GPM - Grease Interceptor
Endura 10GPM - Grease Interceptor

3910A02 - 10GPM (0.63 LPS) 2" (51 mm) connection

Compact models use a development of the patented Endura baffle system to enhance separation performance at low flow rates. EZ-Clean tank design - Aids exterior cleaning.

Rated 5 based on 1 product reviews

Revit BIM Files for Endura 10GPM - Grease Interceptor

Grease Interceptor: Endura BIM family
Grease Interceptor: Endura

Download Revit Family Files:
or, download:

CAD Detail Files for Endura 10GPM - Grease Interceptor

10GPM/20LB Grease Interceptor 2" – (Installation View) Part # 3910A02
image/vnd.dwg download: view:
10GPM/20LB Grease Interceptor 2" – (Layout View) Part # 3910A02
image/vnd.dwg download: view:

Specifications for Endura 10GPM - Grease Interceptor

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Catalogs for Endura 10GPM - Grease Interceptor

Videos for Endura 10GPM - Grease Interceptor

ENDURA video of Endura SpecWizard for Grease Interceptors
2016-09-20