ENDURA
undefined by ENDURA
Grease Management
CONTACT INFO
CONTENT
ENDURA > PRODUCT > Endura 25GPM - Grease Interceptor
Endura 25GPM - Grease Interceptor

3925XTA03 25GPM (1.6 LPS) 3" (76 mm) connection

25XT Models use Structured Foam Molding Technology providing rigidity and durability while reducing unit weight. Models incorporate cover pry points and latch recesses for no-tool access.

Rated 5 based on 1 product reviews

Revit BIM Files for Endura 25GPM - Grease Interceptor

Grease Interceptor: Endura BIM family
Grease Interceptor: Endura

Download Revit Family Files:
or, SketchUp:
or, for other software:

CAD Detail Files for Endura 25GPM - Grease Interceptor

25GPM Grease Interceptor 3" - (Installation View) Part # 3925XTA03
image/vnd.dwg download: view:
25GPM Grease Interceptor 3" - (Layout View) Part # 3925XTA03
image/vnd.dwg download: view:

Specifications for Endura 25GPM - Grease Interceptor

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Catalogs for Endura 25GPM - Grease Interceptor

Videos for Endura 25GPM - Grease Interceptor

ENDURA video of Endura SpecWizard for Grease Interceptors
2016-09-20