ENDURA
undefined by ENDURA
Grease Management
CONTACT INFO
CONTENT
ENDURA > PRODUCT > Endura 35GPM - Grease Interceptor
Endura 35GPM - Grease Interceptor

3935A03 35GPM (2.2 LPS) 3" (76 mm) connection

Patented Diffuser Baffle adds separation at increased flow rates within a compact footprint

Rated 5 based on 1 product reviews

Revit BIM Files for Endura 35GPM - Grease Interceptor

Grease Interceptor: Endura BIM family
Grease Interceptor: Endura

Download Revit Family Files:
or, download:

CAD Detail Files for Endura 35GPM - Grease Interceptor

35GPM Grease Interceptor 3" - (Installation View) Part # 3935A03
image/vnd.dwg download: view:
35GPM Grease Interceptor 3" - (Layout View) Part # 3935A03
image/vnd.dwg download: view:

Specifications for Endura 35GPM - Grease Interceptor

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Catalogs for Endura 35GPM - Grease Interceptor

Videos for Endura 35GPM - Grease Interceptor

ENDURA video of Endura SpecWizard for Grease Interceptors
2016-09-20