ENDURA
undefined by ENDURA
Grease Management
CONTACT INFO
CONTENT
ENDURA > PRODUCT > EnduraXL 100 gpm - Grease Interceptor (Pedestrian/Light Traffic)
EnduraXL 100 gpm - Grease Interceptor (Pedestrian/Light Traffic)

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (1080 lb.) to 1000 gallon Gravity GI (Concrete).*

*when maintained according to the 25% rule

With Pedestrian Rated Lids
40100A04M - 100GPM (6.3 L/Sec) 4"(110 mm) Connections
40100A04MT - 100GPM (6.3 L/Sec) 4"(110 mm) FPT Connections

Rated 5 based on 1 product reviews

Revit BIM Files for EnduraXL 100 gpm - Grease Interceptor (Pedestrian/Light Traffic)

Grease Interceptor: Endura XL BIM family
Grease Interceptor: Endura XL

Download Revit Family Files:
or, SketchUp:
or, for other software:

CAD Detail Files for EnduraXL 100 gpm - Grease Interceptor (Pedestrian/Light Traffic)

XL 100gpm grease interceptor 4inch - (installation view) part # 40100A04
image/vnd.dwg download: view:
XL 100gpm grease interceptor 4inch - (iso view) part # 40100A04
image/vnd.dwg download: view:
XL 100gpm grease interceptor 4inch - (traffic rated installation) part # 40100A04
image/vnd.dwg download: view:
XL 100M 1
image/vnd.dwg download: view:
XL 100M 2
image/vnd.dwg download: view:
XL 100M 3
image/vnd.dwg download: view:

Specifications for EnduraXL 100 gpm - Grease Interceptor (Pedestrian/Light Traffic)

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Catalogs for EnduraXL 100 gpm - Grease Interceptor (Pedestrian/Light Traffic)

Videos for EnduraXL 100 gpm - Grease Interceptor (Pedestrian/Light Traffic)

ENDURA video of Endura SpecWizard for Grease Interceptors
2016-09-20
ENDURA video of Endura XL - Hydromechanical Grease Interceptor (HGI)
2016-01-26