ENDURA
ENDURA
Grease Management
CONTACT INFO
500 Veterans Dr. P.O.Box 1800
Barrie, ON, Canada L4M 4V3
Toll Free: 800-461-1771
Phone: 705-726-3361
Fax:
Request for information ENDURA Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
ENDURA > PRODUCT > EnduraXL 75GPM - Grease Interceptor (Pedestrian/Light Traffic)
EnduraXL 75GPM - Grease Interceptor  (Pedestrian/Light Traffic)

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (580 lb.) to 750 gallon Gravity GI (Concrete).*

*when maintained according to the 25% rule

With Pedestrian rated lids
4075A04M 75 GPM (4.74 L/Sec) 4"(110 mm) Connections
4075A04MT 75 GPM (4.74 L/Sec) 4"(110 mm) FPT Connections

Rated 5 based on 1 product reviews
Revit BIM Files for EnduraXL 75GPM - Grease Interceptor (Pedestrian/Light Traffic)

Grease Interceptor: Endura XL

CAD Detail Files for EnduraXL 75GPM - Grease Interceptor (Pedestrian/Light Traffic)
XL 75gpm grease interceptor 4inch - (installation view) part # 4075A04
download: view:
XL 75gpm grease interceptor 4inch - (iso view) part # 4075A04
download: view:
XL 75gpm grease interceptor 4inch - (traffic rated installation) part # 4075A04
download: view:
XL 75M 1
download: view:
XL 75M 2
download: view:
XL 75M 3
download: view:
Specifications for EnduraXL 75GPM - Grease Interceptor (Pedestrian/Light Traffic)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for EnduraXL 75GPM - Grease Interceptor (Pedestrian/Light Traffic)
Videos for EnduraXL 75GPM - Grease Interceptor (Pedestrian/Light Traffic)
ENDURA video of Endura SpecWizard for Grease Interceptors
2016-09-20
(ENDURA) request for information