Rated 5 based on 1 product reviews
GAF Commercial Roofing Products

Roofing and Membranes

CONTACT INFO
1 Campus Dr.
Parsippany, NJ 07054
Toll Free: 800-ROOF-411
Phone: 973-628-3000
Request for information GAF Commercial Roofing Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
building construction projects
SOCIAL
GAF Commercial Roofing Products > PRODUCT > EnergyGuard™ NH HD Plus Polyiso Cover Board

Flat non-halogenated high density >110 psi cover board, manufactured to durable CGF facers, is the sustainable choice for added protection from moisture, foot traffic and weather for low slope roof systems.

- Hide Gallery
EnergyGuard™ NH HD Plus Polyiso Cover Board

Specifications for EnergyGuard™ NH HD Plus Polyiso Cover Board
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for EnergyGuard™ NH HD Plus Polyiso Cover Board
BusinessApplication
Building Construction Specifications
 
Catalogs for EnergyGuard™ NH HD Plus Polyiso Cover Board
Videos for EnergyGuard™ NH HD Plus Polyiso Cover Board
GAF Commercial Roofing Products video of Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Failing to Meet the Minimum Weld Width | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Leaks from Missing or Wrong Location for T-Joint Patches | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Avoid Voids from Stops & Starts of Robot Welding | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Avoid Inadequate Fastening of Half Sheets | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Missing Cut Edge Sealant | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Flashing Less than 8 Inches High | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Failing to Clean Dirty TPO Membrane | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of SpecWizard for GAF Commercial Roofing
2014-12-22T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - EverGuard Extreme for Contractors
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - EverGuard® TPO Pre Fabricated Accessories vs Field Fabrication
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of EverGuard Extreme Blows Away the Competition
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Extreme Property Owner
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Hand welding TPO
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Inside corner detail with Universal Corner
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Outside corner detail with Universal Corner
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View T joint patch detail
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Extend the Life of a Low Slope Roof | GAF HydroStop PremiumCoat System
2019-11-20T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Largest Independent TPO Study Results
2015-11-11T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information