MAPEI
MAPEI
Adhesives, Sealants, Chemical Products for Building
CONTACT INFO
<B>USA</B> 1144 E. Newport Ctr. Dr.
Deerfield Beach, FL 33442
Phone:
Fax:
Request for information MAPEI Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
CSI specwizards
Catalogs / Brochures
LEED data
press releases
SOCIAL
MAPEI > PRODUCT > Engineered Gypsum Self-Leveling Underlayment - Planitex™ SL 35
Engineered Gypsum Self-Leveling Underlayment
Planitex SL 35 is a gypsum-based, self-leveling underlayment with an exceptionally smooth, hard surface for use in dry interior residential and commercial areas. Planitex SL 35 is designed for application at depths of 1/4" to 3" (6 mm to 7,5 cm) and provides an excellent substrate for floor coverings such as rubber, sheet vinyl and vinyl composition tile (VCT). Planitex SL 35 can be used to cover radiant or in-floor heating systems. Its impressive compressive and flexural strengths allow it to support light wheeled traffic and light commercial activity.
Rated 5 based on 1 product reviews
Catalogs for Engineered Gypsum Self-Leveling Underlayment - Planitex™ SL 35
Videos for Engineered Gypsum Self-Leveling Underlayment - Planitex™ SL 35
MAPEI video of MAPEI Corporate Video - 2017
2016-08-11
(MAPEI) request for information
MAPEI video of A revolutionary fusion of hybrid technology with GPT
2021-01-14
(MAPEI) request for information
MAPEI video of Eco Prim Grip, Ready to use, bond-promoting primer
2016-12-21
(MAPEI) request for information
MAPEI video of Elastocolor Line
2016-12-21
(MAPEI) request for information
MAPEI video of Extreme environments are no match for MAPEI’s Planitop 12 SR repair mortar
2021-01-14
(MAPEI) request for information
MAPEI video of FRP Systems
2021-01-14
(MAPEI) request for information
MAPEI video of How to Navigate our System Solutions
2021-01-14
(MAPEI) request for information
MAPEI video of How to install MAPEI Kerapoxy IEG CQ grout
2021-01-14
(MAPEI) request for information
MAPEI video of Hydraulic Cement Underlayment SpecWizard from Mapei Americas
2016-11-22
(MAPEI) request for information
MAPEI video of Keraflex mortars with High-Transfer Technology
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI CORPORATE 2020
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor 3D
2017-06-26
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor CQ
2016-12-21
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor CQ: The world’s best-selling ready-to-use grout
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor™ 3D iridescent grout
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Group | Corporate global numbers 2020
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Ultraflex LHT
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Ultraflex LHT
2016-09-21
(MAPEI) request for information
MAPEI video of MAPEI Ultralite S1 Quick
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Ultralite S1 Quick
2016-09-13
(MAPEI) request for information
MAPEI video of MAPEI Ultralite S2 Thin-Tile Mortar
2016-09-13
(MAPEI) request for information
MAPEI video of MAPEI’s CAD / Spec Guide
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s Commitment to Sustainability
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s Product Calculators
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s Ultracolor Plus Max – Black & White
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s new Website features enhanced Tools for Architects
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s new app
2021-01-14
(MAPEI) request for information
MAPEI video of Mapecoat TNS Remove
2021-01-14
(MAPEI) request for information
MAPEI video of Mapefloor Parking Deck System
2021-01-14
(MAPEI) request for information
MAPEI video of Mapefloor Parking Deck System
2016-11-03
(MAPEI) request for information
MAPEI video of Mapeguard UM Underlayment Membrane
2017-02-22
(MAPEI) request for information
MAPEI video of Mapeguard® WP 200
2021-01-14
(MAPEI) request for information
MAPEI video of Mapeheat Floor-Heating Systems
2021-01-14
(MAPEI) request for information
MAPEI video of Mapelastic CI
2016-11-29
(MAPEI) request for information
MAPEI video of Moisture Mitigation Systems, Application Guidelines and Finishing Techniques
2016-11-03
(MAPEI) request for information
MAPEI video of Moisture mitigation systems, application guidelines and finishing techniques
2021-01-14
(MAPEI) request for information
MAPEI video of MyMAPEI, your own Website within a Website
2021-01-14
(MAPEI) request for information
MAPEI video of Planiseal MSP
2021-01-14
(MAPEI) request for information
MAPEI video of Planiseal PMB
2021-01-14
(MAPEI) request for information
MAPEI video of Planitop® 330 Fast - Features and Benefits
2021-01-14
(MAPEI) request for information
MAPEI video of ShowerPerfect Liquid Membrane
2016-08-22
(MAPEI) request for information
MAPEI video of ShowerPerfect Liquid Membrane- short (EN)
2021-01-14
(MAPEI) request for information
MAPEI video of ShowerPerfect Sheet Membrane
2016-08-22
(MAPEI) request for information
MAPEI video of ShowerPerfect Sheet Membrane short (En)
2021-01-14
(MAPEI) request for information
MAPEI video of Take control of your wood-flooring placement with Ultrabond ECO® 977 adhesive
2021-01-14
(MAPEI) request for information
MAPEI video of Turbo-Speed Waterproofing with Mapelastic Turbo
2021-01-14
(MAPEI) request for information
MAPEI video of Ultracoat Wood Flooring Systems
2021-01-14
(MAPEI) request for information
MAPEI video of Ultracoat® ReNewIt™ system for recoating wood floors
2021-01-14
(MAPEI) request for information
MAPEI video of Ultraflex LFT Rapid
2016-11-29
(MAPEI) request for information
MAPEI video of Ultraplan LSC
2021-01-14
(MAPEI) request for information
MAPEI video of Ultraplan LSC
2016-09-21
(MAPEI) request for information
MAPEI video of Ultraplan Lite
2021-01-14
(MAPEI) request for information
MAPEI video of Ultraplan Lite
2016-09-27
(MAPEI) request for information
MAPEI video of Ultraplan Quick Traffic
2016-09-27
(MAPEI) request for information