Enhance™ by GGI is a coating designed to protect glass surfaces from corrosion caused by excessive exposure to water, high-humidity, minerals, dirt and other contaminants. Ideal for both commercial and residential glass applications, the coating can be applied to clear and ultra-clear low iron glass, keeping it looking clean and clear - as well as to all other glass types, resulting in a more hygienic solid surface material that is easier to clean and disinfect. While not antimicrobial, glass surfaces treated with Enhance are both hydrophobic (repels water) and oleophobic (repels oil) keeping the glass cleaner - for a longer period of time, and reducing the spread of germs and bacteria.
As a certified fabricator, GGI can apply this ultra-thin, permanent coating to one or both glass surfaces using X-Line High Speed automated coating equipment. The machine-applied coating process provides a more uniform, durable coating designed to provide a maximum level of protection. Limited life-time warranty for all interior applications. 10-year warranty for exterior applications.