Stainless Steel Coatings, Inc.
Stainless Steel Coatings, Inc.

Corrosion Resistant Coatings

CONTACT INFO
835 Sterling Rd.
Lancaster, MA 01523
Phone: 978-365-9828
Request for information Stainless Steel Coatings, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Certificates
Datasheets
SOCIAL
Stainless Steel Coatings, Inc. > PRODUCT > Epoxy Coating System
The STEEL-IT Epoxy Coating System, consists of STEEL-IT 4210 Epoxy Primer and 4907 Epoxy Finish. The Epoxy System is extremely durable, offering outstanding corrosion-, abrasion-, and chemical-resistance and withstanding daily high-pressure washdowns and cleanings with harsh detergents without chipping or flaking.

STEEL-IT 4210 Epoxy Primer and 4907 Epoxy Finish are both two-part epoxy compositions that feature our signature custom-engineered 316L stainless steel leafing pigment. This catalyzed system creates a hard, non-toxic, metallic finish that safeguards metal from harsh, destructive conditions where other coatings fail.

Each product is sold as a kit consisting of a Part A and a Part B, which are mixed in a 1:1 ratio to produce a coating ready to be applied. Available in 2-quart kits and 2-gallon kits. Conventional spray equipment is the preferred method of application.
Rated 5 based on 1 product reviews
- Hide Gallery
Epoxy Coating System