Arrow United Industries, a Mestek Company
undefined by Arrow United Industries, a Mestek Company
Dampers And Louvers
CONTACT INFO
CONTENT
Arrow United Industries, a Mestek Company > PRODUCT > Equipment Screen With 6" Horizontal Extruded Aluminum Blade - ESH6
Equipment Screen With 6" Horizontal Extruded Aluminum Blade

Quick Specs:

  • Model: ESH6
  • Minimum Panel Size: 12" x 12"
  • Maximum Panel Size: 120" x 72" up to 60 ft2 ...for more Spec info
Rated 5 based on 1 product reviews

Specifications for Equipment Screen With 6" Horizontal Extruded Aluminum Blade - ESH6

08 91 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for Equipment Screen With 6" Horizontal Extruded Aluminum Blade - ESH6

08 91 00 |
BusinessApplication
Building Construction Specifications

Catalogs for Equipment Screen With 6" Horizontal Extruded Aluminum Blade - ESH6