Rated 5 based on 1 product reviews
GAF Commercial Roofing Products

Roofing and Membranes

CONTACT INFO
1 Campus Dr.
Parsippany, NJ 07054
Toll Free: 800-ROOF-411
Phone: 973-628-3000
Request for information GAF Commercial Roofing Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
building construction projects
SOCIAL
GAF Commercial Roofing Products > PRODUCT > EverGuard® TPO 45‑mil Smooth Membrane

Great performance in a value-priced TPO roofing system. A recent study of EverGuard TPO roofs installed between 8 and 16 years ago found they all performed above ASTM standards for newly manufactured TPO. GAF analyzed membrane samples from roofs across the US and studied thickness over scrim, surface cracking, and the ability to repair aging TPO membranes.

- Hide Gallery
EverGuard® TPO 45‑mil Smooth Membrane

EverGuard® TPO 45‑mil Smooth Membrane  

1

Revit BIM Files for EverGuard® TPO 45‑mil Smooth Membrane

Roofs and Roof Accessories: Roof TPO: TPO Extreme

CAD Drawings for EverGuard® TPO 45‑mil Smooth Membrane
101A Roof Membrane Layout Mechanically Attached System
download: view:
101B Roof Membrane Layout Full Sheets Only
download: view:
102A Side Lap Mechanically Attached Systems
download: view:
102B Side Lap Adhered Ballasted Systems
download: view:
103A End Lap with Cover Strip
download: view:
104A End Lap
download: view:
105A TJoint Cover Patch
download: view:
106 Roof Area Zone Layout
download: view:
110A Ridge Flashing
download: view:
113 Valley Flashing
download: view:
150 HeatWelded Walkway Pads
download: view:
201B Coated Metal Roof Edge
download: view:
204 Coated Metal Drip Edge Joint Flashing
download: view:
218 TPO Cover Tape Heatweld Strip at Roof Edge
download: view:
301A Wall Flashing with Counterflashing
download: view:
302A WallCurb Flashing with Termination Bar
download: view:
303A Wall Coping Cap
download: view:
317B High Wall Flashing with 5 Sheets
download: view:
317D High Wall Flashing with Termination Bar
download: view:
317E High Wall Flashing Corner and Edge Reinforcement
download: view:
324A Scupper Premanufactured
download: view:
325 Corner Curb Wrap
download: view:
327A Inside Corner Reinforcement Preformed Corner (Universal)
download: view:
329A Outside Corner Reinforcement Preformed Corner (Universal)
download: view:
503A Termination at R.T.U. with Welded Lap
download: view:
505A Roof Hatch Flashing
download: view:
506A Premolded Vent Boot
download: view:
515 Drain Hercules Coated Metal Drain Flashing
download: view:
516 Drain Retrofit Flashing
download: view:
524 Split Pipe Boot (TPO Only)
download: view:
525 Pourable Sealant Pocket
download: view:
527 Square Tube Wrap (TPO Only)
download: view:
601 Steep Slope Tie-in
download: view:
602 Curb Type TieIn at Flat Roof
download: view:
610 Low Slope to Steep Slope Transition
download: view:
Specifications for EverGuard® TPO 45‑mil Smooth Membrane
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for EverGuard® TPO 45‑mil Smooth Membrane
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
Catalogs for EverGuard® TPO 45‑mil Smooth Membrane
Videos for EverGuard® TPO 45‑mil Smooth Membrane
GAF Commercial Roofing Products video of Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Failing to Meet the Minimum Weld Width | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Leaks from Missing or Wrong Location for T-Joint Patches | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Avoid Voids from Stops & Starts of Robot Welding | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Avoid Inadequate Fastening of Half Sheets | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Missing Cut Edge Sealant | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Flashing Less than 8 Inches High | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Failing to Clean Dirty TPO Membrane | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of SpecWizard for GAF Commercial Roofing
2014-12-22T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - EverGuard Extreme for Contractors
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - EverGuard® TPO Pre Fabricated Accessories vs Field Fabrication
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of EverGuard Extreme Blows Away the Competition
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Extreme Property Owner
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Hand welding TPO
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Inside corner detail with Universal Corner
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Outside corner detail with Universal Corner
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View T joint patch detail
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Extend the Life of a Low Slope Roof | GAF HydroStop PremiumCoat System
2019-11-20T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Largest Independent TPO Study Results
2015-11-11T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
Datasheets for EverGuard® TPO 45‑mil Smooth Membrane