Rated 5 based on 1 product reviews
GAF Commercial Roofing Products

Roofing and Membranes

CONTACT INFO
1 Campus Dr.
Parsippany, NJ 07054
Toll Free: 800-ROOF-411
Phone: 973-628-3000
Request for information GAF Commercial Roofing Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
building construction projects
SOCIAL
GAF Commercial Roofing Products > PRODUCT > EverGuard Extreme® TPO 50‑mil Membrane

Next-Generation TPO Engineered For Extreme Applications. EverGuard Extreme® TPO 50-mil Membrane is the best performing TPO in accelerated aging.  After accelerated heat aging at 275°F (135°C) for 196 days, EverGuard Extreme® TPO showed no cracking - while every one of the competitors' samples failed! Guarantees are available up to 25 years and it's easier to install due to the large welding window. High 3-year aged reflectance of 0.72 can help reduce energy costs and it comes with the most complete line of accessories.

- Hide Gallery
EverGuard Extreme® TPO 50‑mil Membrane

Revit BIM Files for EverGuard Extreme® TPO 50‑mil Membrane

Roofs and Roof Accessories: Roof TPO: TPO Extreme

CAD Drawings for EverGuard Extreme® TPO 50‑mil Membrane
101A Roof Membrane Layout Mechanically Attached System
download: view:
101B Roof Membrane Layout Full Sheets Only
download: view:
102A Side Lap Mechanically Attached Systems
download: view:
102B Side Lap Adhered Ballasted Systems
download: view:
103A End Lap with Cover Strip
download: view:
104A End Lap
download: view:
105A TJoint Cover Patch
download: view:
106 Roof Area Zone Layout
download: view:
110A Ridge Flashing
download: view:
113 Valley Flashing
download: view:
150 HeatWelded Walkway Pads
download: view:
201B Coated Metal Roof Edge
download: view:
204 Coated Metal Drip Edge Joint Flashing
download: view:
218 TPO Cover Tape Heatweld Strip at Roof Edge
download: view:
301A Wall Flashing with Counterflashing
download: view:
302A WallCurb Flashing with Termination Bar
download: view:
303A Wall Coping Cap
download: view:
317B High Wall Flashing with 5 Sheets
download: view:
317D High Wall Flashing with Termination Bar
download: view:
317E High Wall Flashing Corner and Edge Reinforcement
download: view:
324A Scupper Premanufactured
download: view:
325 Corner Curb Wrap
download: view:
327A Inside Corner Reinforcement Preformed Corner (Universal)
download: view:
329A Outside Corner Reinforcement Preformed Corner (Universal)
download: view:
503A Termination at R.T.U. with Welded Lap
download: view:
505A Roof Hatch Flashing
download: view:
506A Premolded Vent Boot
download: view:
515 Drain Hercules Coated Metal Drain Flashing
download: view:
516 Drain Retrofit Flashing
download: view:
524 Split Pipe Boot (TPO Only)
download: view:
525 Pourable Sealant Pocket
download: view:
527 Square Tube Wrap (TPO Only)
download: view:
601 Steep Slope Tie-in
download: view:
602 Curb Type TieIn at Flat Roof
download: view:
610 Low Slope to Steep Slope Transition
download: view:
Specifications for EverGuard Extreme® TPO 50‑mil Membrane
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for EverGuard Extreme® TPO 50‑mil Membrane
BusinessApplication
Building Construction Specifications
 
Catalogs for EverGuard Extreme® TPO 50‑mil Membrane
Videos for EverGuard Extreme® TPO 50‑mil Membrane
GAF Commercial Roofing Products video of Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Failing to Meet the Minimum Weld Width | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Leaks from Missing or Wrong Location for T-Joint Patches | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Avoid Voids from Stops & Starts of Robot Welding | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Why You Must Probe & Pre-Inspect Your Work | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Avoid Inadequate Fastening of Half Sheets | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Missing Cut Edge Sealant | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Flashing Less than 8 Inches High | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Failing to Clean Dirty TPO Membrane | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Missing Base Attachments at Walls, Curbs & Penetration | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How To Avoid Voids at Angle Changes | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of TPO & PVC Weld-Ativity Theory | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Basic TPO Hand Welding Techniques | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Pick the Right TPO Hand Welding Tools | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Pitch Pocket Problems and Solution | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Deal with TPO Chemical Exposure Issues | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Weld a Split Pipe Boot | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Robot Welding for Low Slope Roofing | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Use RhinoBond for TPO Installation | Roofing it Right with Dave & Wally by GAF
2020-11-12T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of SpecWizard for GAF Commercial Roofing
2014-12-22T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - EverGuard Extreme for Contractors
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - EverGuard® TPO Pre Fabricated Accessories vs Field Fabrication
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of EverGuard Extreme Blows Away the Competition
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Extreme Property Owner
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Hand welding TPO
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Inside corner detail with Universal Corner
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View Outside corner detail with Universal Corner
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of GAF Commercial Roofing - Roofer’s View T joint patch detail
2015-02-03T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of How to Extend the Life of a Low Slope Roof | GAF HydroStop PremiumCoat System
2019-11-20T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information
GAF Commercial Roofing Products video of Largest Independent TPO Study Results
2015-11-11T00:00:00+00:00Z
(GAF Commercial Roofing Products) request for information