Rated 5 based on 1 product reviews
CONTACT INFO
3310 Benzing Rd.
Orchard Park, NY 14127-1538
Toll Free: 800-828-8424
Phone: 716-332-7673
Request for information Marathon Roofing Products Inc. Contact Us / RFI
Marathon Roofing Products Inc. > PRODUCT > Extended Aluminator

The Extended Aluminator is an all aluminum retrofit drain for quick and easy installation. Constructed of heavy gauge spun aluminum. The Aluminator also includes a strong mechanical ProSeal to prevent water back-up issues.


FEATURES

  • All aluminum retro drain
  • Heavy duty aluminum ring designed for maximum drainage
  • Aluminum strainer
  • Larger stud diameter for increased strength
  • Includes ProSeal for a strong mechanical seal to prevent back-up issues


OPTIONS

  • 2" aluminum combination clamping ring/overflow dam
  • 2" and 4" aluminum overflow insert
  • 2-3/4" Aluminum low profile strainer
  • TPO coated flange
  • PVC coated flange
  • Available is sizes of 3", 4", 5" and 6"

Extended Aluminator Data Sheet


- Hide Gallery
Extended Aluminator