Rated 5 based on 1 product reviews
PPG Architectural Finishes, Incorporated - PPG Paints

Interior and Exterior Paints

CONTACT INFO
400 Bertha Lamme Dr.
Cranberry Township, PA 16066
Toll Free: 888-PPG-IDEA
Phone:
Continuing Education Logo
Request for information PPG Architectural Finishes, Incorporated - PPG Paints Contact Us / RFI
CONTENT
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
SOCIAL
PPG Architectural Finishes, Incorporated - PPG Paints > PRODUCT > Exterior Acrylic Latex - ACRI-SHIELD® MAX

Acri-Shield Max Exterior Paint & Primer In One Flat is a premium quality, 100% acrylic flat house paint. The advanced formula can be used in both normal and marginal, above freezing conditions when a low temperature cure is required to form a proper film. Ideal for use on properly prepared or previously painted wood, preprimed and unprimed hardboard, masonry, fiber cement board, weathered aluminum, weathered vinyl siding and metal. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (519-10), EGGSHELL (589-10),SATIN (739-10), SEMI-GLOSS (649-10)

 

FEATURES:

Urethane Modified for Enhanced Durability

7 Year Portersept® Mildew Proof* Warranty

Excellent Flash Rust Resistance

 

ACRI-SHIELD MAX® Sell Sheet
 

- Hide Gallery
Exterior Acrylic Latex

Specifications for Exterior Acrylic Latex - ACRI-SHIELD® MAX
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Exterior Acrylic Latex - ACRI-SHIELD® MAX
BusinessApplication
Building Construction Specifications
 
Catalogs for Exterior Acrylic Latex - ACRI-SHIELD® MAX
Videos for Exterior Acrylic Latex - ACRI-SHIELD® MAX
PPG Architectural Finishes, Incorporated - PPG Paints video of PPG SpecWizard for Paints and Coatings
2015-07-28T00:00:00+00:00Z
(PPG Architectural Finishes, Incorporated - PPG Paints) request for information