X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
1020 Prince Frederick Blvd. Suite 305
Prince Frederick
, MD
20678
Phone:
570-420-7079
http://info.mcdlg-hvac.com/airlinelouvers
Request for information
Airline Louvers, a Mestek company
Contact Us / RFI
Airline Louvers, a Mestek company
>
PRODUCT
>
Extruded Aluminum Solar Angular Continuous Line Bar Grille Screen (Stationary) - AS26G45V3CL
Extruded Aluminum Solar Angular Continuous Line Bar Grille Screen (Stationary) - AS26G45V3CL
Minimum Panel Size: 12" x 12"
Maximum Panel Size: 60" x 96" up to 40 ft2 ....
.
for more Spec info
Click Here To Request Additional Info About This Product
- Hide Gallery