MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > F1100-C-N Floor Drain with Tractor Grate

MIFAB® F1100-C-N Series lacquered cast iron floor drain with anchor flange, cast iron clamp ring with primary and secondary weepholes for waterproofing membrane, and 7" (178) or 9" (235) (specify N7 or N9) (specify material finish) tractor grate. (For non-membrane floors, use MIFAB F1100-N Series.)

 

Rated 5 based on 1 product reviews
- Hide Gallery
F1100-C-N Floor Drain with Tractor Grate

Revit BIM Files for F1100-C-N Floor Drain with Tractor Grate

F1100 C-N

CAD Drawings for F1100-C-N Floor Drain with Tractor Grate
F1100-C-N
download: view:
Specifications for F1100-C-N Floor Drain with Tractor Grate
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for F1100-C-N Floor Drain with Tractor Grate
Videos for F1100-C-N Floor Drain with Tractor Grate
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12
(MIFAB, Inc.) request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12
(MIFAB, Inc.) request for information