MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > F1160-C Prison Cell Floor Drain

MIFAB® F1160-C Series Prison Cell floor drain with lacquered cast iron body and anchor flange, weepholes, 3" or 4" no hub side outlet, integral deep seal trap with cleanout plug and adjustable (specify material finish) strainer with T-20 torx and pin security screws. (For membrane floors, use MIFAB F1160-C Series.)

 

Rated 5 based on 1 product reviews
- Hide Gallery
F1160-C Prison Cell Floor Drain

Revit BIM Files for F1160-C Prison Cell Floor Drain

F1160C

CAD Drawings for F1160-C Prison Cell Floor Drain
F1160C
download: view:
Specifications for F1160-C Prison Cell Floor Drain
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for F1160-C Prison Cell Floor Drain
Videos for F1160-C Prison Cell Floor Drain
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12
(MIFAB, Inc.) request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12
(MIFAB, Inc.) request for information